Count on reliable vehicle electrics – with our splitters!
Reliable grounding and stable communication via the CAN network are essential for ensuring proper functionality across electronic control units (ECUs) and other components in the vehicle – and this is where our splitters make the difference.
Ground Splitters (GND)
Poor grounding can lead to issues such as corrosion, vibration, and negative interference with other vehicle components. Seemingly minor issues like a flickering light or intermittent signal disruptions can quickly escalate into costly and time-consuming problems that are difficult to trace back to their source. Our GND splitters, for example the variants such as C1 and C2-PE4, provide secure and reliable distribution of the ground potential to multiple components. By ensuring consistent grounding throughout the vehicle, they reduce the risk of electrical malfunctions and improve the overall system stability.
CAN Splitters
Our CAN splitters, such as C1 enable clean and efficient distribution of CAN signals to various electronic components. By preserving signal integrity and minimizing interference, they support reliable communication and simplify wiring in complex vehicle networks.
We offer a wider range of CAN and GND Splitters in our standard portfolio - the ones shown below are only a selection. If you don’t find the right option for your application, feel free to contact us for additional splitter variants.
Whether you choose one of our standard configurations or an individually tailored solution, we provide flexible solutionsbto perfectly meet your specific requirements.
Our range of splitters are designed to:

The Splitter C2-PE4 offers the possibility to connect up to 70 signals and up to four power connections. Each pin can handle up to 15 A and the Splitter is designed for continuous current up to 200 A. The Splitter can be used for GND or +BATT signal distribution. Customization of the housing can be realized according to your requirements.

The Unsealed Splitter C1 is a local star topology based junction for all electronic and control devices that are connected to a CAN bus. It is possible to create a local CAN connection point for up to 3 CAN devices. All Splitters C1 are available with or without termination resistance as standard. It can also be used to collect multiple ground wires from different components at a single point, ensuring that they are all at the same level.
Would you like us to customize one of our splitters for your specific application?
No problem, we can help you to get your tailor-made solution.