Characteristics
- Our proprietary USB radio sticks combine our proprietary modules with a USB-UART converter IC. So you can communicate directly with the proprietary module via a virtual COM port and with a PC with USB connection.
- The USB radio sticks contain the respective radio module, which works with a USB converter.
Thyone-I USB radio stick
- 2.4 GHz SRD frequency band
- Integrated antenna (2611016021001)
- CE, FCC, IC
- Long Range Mode supported
Titania USB radio stick
- 169 MHz SRD frequency band
- Up to 25 mW / 14 dBm Tx power
- External SMA antenna connector
Tarvos-I USB radio stick
- 868 MHz SRD frequency band
- Integrated antenna
Tarvos-II USB radio stick
- 868 MHz SRD frequency band
- Up to 25 mW / 14 dBm Tx power
- External SMA antenna connector
Tarvos-III USB radio stick
- 868 MHz SRD frequency band
- Up to 25 mW / 14 dBm Tx power
- External SMA antenna connector
- Long Range Mode supported
Telesto-I USB radio stick
- 915 MHz SRD frequency band
- External SMA antenna connector
- Reduced Tx power (FCC, IC)
- FCC, IC, TELEC
Telesto-II USB radio stick
- 915 MHz SRD frequency band
- Up to 25 mW / 14 dBm Tx power
- External SMA antenna connector
- Frequency Hopping Spread Spectrum (FCC, IC)
- FCC, IC, ARIB
Telesto-III USB radio stick
- 915 MHz SRD frequency band
- Up to 25 mW / 14 dBm Tx power
- External SMA antenna connector
- Broadband (FCC, IC)
- FCC, IC, TELEC
Thalassa USB radio stick
- 2.4 GHz SRD frequency band
- Integrated antenna (2606046021001)
- External SMA antenna connector (2606046221001)
Products
Order Code | Datasheet | Simulation | Manual | Downloads | Frequency Range (MHz) | Description | dLoS (m) | PTx, e.r.p. (dBm) | Rxsens, e.r.p. (dBm) | PTx, 50 Ω (dBm) | Rxsens, 50 Ω (dBm) | Rb max. (kbps) | ANTConn | L (mm) | W (mm) | H (mm) | Radio Module | Evaluation Kit | Antenna | Offer |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2607046211001 | SPEC | 4 files | 169.4125 MHz - 169.475 | Titania USB radio stick | 3000 | – | – | 15 | -120 | 25 | SMA connector | 74 | 23.65 | 12 | 2607011111000 | 2607019211001 | – | |||
2609026281001 | SPEC | 4 files | 863 MHz - 870 | Tarvos-III USB radio stick | 10000 | – | – | 14 | -124 | 400 | SMA connector | 74 | 23.65 | 12 | 2609011081000 2609011181000 | 2609019281001 | Hyperion-I Hyperion-II | |||
2605056081001 | SPEC | 2 files | 868 MHz - 868.6 | Tarvos-I USB radio stick | 400 | 11 | -112 | – | – | 100 | chip antenna (integrated antenna) | 67.75 | 23.65 | 12 | 2605041181000 | 2605049281001 | Hyperion-I Hyperion-II | |||
2607056281001 | SPEC | 4 files | 868 MHz - 970 | Tarvos-II USB radio stick | 2000 | – | – | 14 | -117 | 100 | SMA connector | 74 | 23.65 | 12 | 2607021181000 | 2607029281001 | Hyperion-I Hyperion-II | |||
2607056291001 | SPEC | 4 files | 902.5 MHz - 927.5 | Telesto-I USB radio stick | 550 | – | – | -2 | -106 | 100 | SMA connector | 74 | 23.65 | 12 | 2607021191000 | 2607029291001 | Hydra-I | |||
2607056291011 | SPEC | 4 files | 902.5 MHz - 927.5 | Telesto-II USB radio stick | 700 | – | – | 15 | -99 | 38.4 | SMA connector | 74 | 23.65 | 12 | 2607021191010 | 2607029291011 | Hydra-I | |||
2609026291001 | SPEC | 2 files | 902.5 MHz - 927.5 | Telesto-III USB radio stick | 800 | – | – | 14 | -96 | 400 | SMA connector | 74 | 23.65 | 12 | 2609011091000 2609011191000 | 2609019291001 | Hydra-I | |||
2606046021001 | SPEC | 4 files | 2400 MHz - 2483.5 | Thalassa USB radio stick | 100 | -6 | -98 | – | – | 500 | chip antenna (integrated antenna) | 67.75 | 23.65 | 12 | 2606031021000 2606031121000 2606031321000 | 2606039021001 | Himalia | |||
2611036021001 | SPEC | – | 2403 MHz - 2479 | Thyone-I USB radio stick | 250 | 4 | -92 | – | – | 2000 | internal antenna | 67.75 | 23.65 | 12 | 2611011021000 | 2611079021001 2611019021001 | – |
Order Code | Datasheet | Simulation |
---|---|---|
2607046211001 | SPEC | |
2609026281001 | SPEC | |
2605056081001 | SPEC | |
2607056281001 | SPEC | |
2607056291001 | SPEC | |
2607056291011 | SPEC | |
2609026291001 | SPEC | |
2606046021001 | SPEC | |
2611036021001 | SPEC |
Offer |
---|
Order Code | Datasheet | Simulation | Manual | Downloads | Frequency Range (MHz) | Description | dLoS (m) | PTx, e.r.p. (dBm) | Rxsens, e.r.p. (dBm) | PTx, 50 Ω (dBm) | Rxsens, 50 Ω (dBm) | Rb max. (kbps) | ANTConn | L (mm) | W (mm) | H (mm) | Radio Module | Evaluation Kit | Antenna | Offer |
---|
Radio Module
Antenna
Videos
Würth Elektronik Webinar: Bluetooth® LE vs 2.4 GHz Proprietary wireless