61400413321 | SPEC
| 6 files | WR-COM USB 2.0 Type B Vertical | |
614004135023 | SPEC
| 7 files | WR-COM USB 2.0 Type A Vertical | |
614008235023 | SPEC
| 7 files | WR-COM USB 2.0 Type A Vertical Dual | |
614104150121 | SPEC
| 7 files | WR-COM USB 2.0 Type A Horizontal THT Short Type | |
614105150621 | SPEC
| 7 files | WR-COM Micro USB 2.0 Type AB Vertical 5 Contacts | |
614105150721 | SPEC
| 6 files | WR-COM Micro USB 2.0 Type B Vertical 5 Contacts | |
629104151021 | SPEC
| 7 files | WR-COM USB 2.0 Type A Horizontal SMT with pegs | |
62910416121 | SPEC
| 9 files | WR-COM USB 2.0 Type B Horizontal SMT | |
629105150521 | SPEC
| 6 files | WR-COM Micro USB 2.0 SMT Type B Horizontal 5 Contacts High Current | |
692121130100 | SPEC
| 7 files | WR-COM USB 3.0 Type A Reverse Horizontal w. Offset 0.14 mm | |
692121230100 | SPEC
| 7 files | WR-COM USB 3.0 Type A Horizontal w. Offset 1.04 mm | |
692121330100 | SPEC
| 7 files | WR-COM USB 3.0 Type A Reverse Horizontal w. Offset 1.75 mm | |
692121430000 | SPEC
| 6 files | WR-COM USB 3.0 Type A Vertical THT | |
692141030100 | SPEC
| 7 files | WR-COM USB 3.0 Type A Stacked | |
651005136421 | SPEC
| 7 files | WR-COM Mini USB 2.0 Type B Vertical 5 Contacts | |
685119135725 | SPEC
| 6 files | WR-COM HDMI SMT Horizontal with M3 screw | |
685119136923 | SPEC
| 7 files | WR-COM Mini HDMI SMT Horizontal | |
685119248123 | SPEC
| 7 files | WR-COM Micro HDMI Horizontal SMT | |
685119248223 | SPEC
| 8 files | WR-COM Micro HDMI Horizontal SMT Hybrid Mount | |
693010020611 | SPEC
| 7 files | WR-CRD SIM Card Connector (Mini SIM) Header Shielded - 6 pins | |
693012040811 |
| 3 files | – | |
693022010811 | SPEC
| 7 files | WR-CRD Micro SIM Card Connector Hinge Type | |
693023010811 | SPEC
| 7 files | WR-CRD Micro SIM Card Connector Push & Pull with Card Detection | |
693043020611 | SPEC
| 6 files | WR-CRD Nano SIM Card Connector | |
693063010911 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.
| 7 files | WR-CRD SD Card Connector Push & Pull with Card Detection 9 pins | |
693063020911 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.
| 7 files | WR-CRD SD Card Connector Push & Pull Short Type with Card Detection 9 pins | |
693072010801 | SPEC
| 6 files | WR-CRD Micro SD Card Connector Hinge 8 pins | |
618009217222 | SPEC
| 3 files | WR-DSUB Female Terminal Housing | |
618009221823 | SPEC
| 4 files | WR-DSUB Male IDC | |
61800924823 | SPEC
| 3 files | WR-DSUB Male Solder Bucket | |
61800925123 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.
| 6 files | WR-DSUB Female PCB Connector | |
632121300001 | SPEC
| 6 files | WR-COM USB 3.1 Type A Receptacle Horizontal THT Power Delivery | |
632712000011 | SPEC
| 6 files | WR-COM USB 3.1 Type C Plug Horizontal SMT 0.8 mm | |
692622420101 | SPEC
| 6 files | WR-COM Micro USB 3.0 Type B Vertical SMT | |
614004184726 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.
| 6 files | WR-COM USB 2.0 Type A Up Right THT | |
614004190021 | SPEC
| 6 files | WR-COM USB 2.0 Type A Horizontal THT | |
614104190121 | SPEC
| 6 files | WR-COM USB 2.0 Type A Horizontal THT Short Type | |
629105136821 | SPEC
| 6 files | WR-COM Micro USB 2.0 SMT Type B Horizontal 5 Contacts | |
632723100011 | SPEC
| 6 files | WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT | |
614004185023 | SPEC
| 6 files | WR-COM USB 2.0 Type A Vertical Short Type THT | |
632723300011 | SPEC
| 6 files | WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT | |
693061010911 | SPEC
| 6 files | WR-CRD SD Card Connector Push & Push with Card Detection 9 pins | |
614004134726 | SPEC
| 6 files | WR-COM USB 2.0 Type A Up Right | |
61400416021 | SPEC
| 6 files | WR-COM USB 2.0 Type A Horizontal | |
61400416121 | SPEC
| 6 files | WR-COM USB 2.0 Horizontal THT | |
61400826021 | SPEC
| 6 files | WR-COM USB 2.0 Type A Horizontal Dual Stacked | |
629004113921 | SPEC
| 6 files | WR-COM USB 2.0 Plug Type A SMT w. Clip | |
62900416021 | SPEC
| 7 files | WR-COM USB 2.0 Type A Horizontal SMT | |
629105150921 | SPEC
| 6 files | WR-COM Micro USB 2.0 Type AB Horizontal | |
651005136521 |
| 3 files | – | |
65100516121 | SPEC
| 6 files | WR-COM Mini USB 2.0 Type B SMT Horizontal 5 Contacts | |
651305142821 | SPEC
| 6 files | WR-COM Mini USB 2.0 Type AB SMT Horizontal 5 Contacts | |
685119134923 | SPEC
| 6 files | WR-COM HDMI SMT Horizontal | |
692112030100 | SPEC
| 6 files | WR-COM USB 3.0 Type A SMT Plug with Clip | |
692121030100 | SPEC
| 6 files | WR-COM USB 3.0 Type A Horizontal | |
692122030100 | SPEC
| 6 files | WR-COM USB 3.0 Type A Horizontal SMT | |
692221030100 | SPEC
| 6 files | WR-COM USB 3.0 Type B Horizontal | |
692622030100 | SPEC
| 6 files | WR-COM Micro USB 3.0 Type B Horizontal SMT | |
693071010811 | SPEC
| 6 files | WR-CRD Micro SD Card Connector Push & Push 8 pins | |
629104190121 | SPEC
| 6 files | WR-COM USB 2.0 Type A Horizontal SMT Short Type | |