LTSpice files
Characteristics
- Power over Ethernet up to 150 Watts and speeds up to 1 Gbit/s
- Available in SMT
- Compliant with standards: IEEE 802.3u, IEEE 802.3ab, IEEE 802.3af, IEEE 802.3at and upcoming IEEE 802.3bt
Reference Designs
Applications
- Suitable for industrial temperatures from –40 °C up to +125 °C
- Compatible to Industrial Ethernet systems like EtherCAT or Profinet
- Compliant with most IC’s for Ethernet applications such as Microchip, Texas Instruments, Broadcom, Linear Technology
- Hubs, Routers, Switches, IP cameras, IoT applications
Products
Order Code | Datasheet | Simulation | Downloads | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
749080010 | SPEC | 6 files | 2.5/5G Base-T | 1 | non-PoE | No | -40 °C up to +85 °C | 1500 | SMT | 200 | – | |||
749082010 | SPEC | 4 files | 2.5/5G Base-T | 1 | 4PPoE (up to 1500 mA) | No | -40 °C up to +85 °C | 1500 | SMT | 120 | – | |||
7490100110A | SPEC | 9 files | 10/100BASE-TX | 1 | non-PoE | No | 0 °C up to +70 °C | 1500 | SMT | 350 | – | |||
7490100111A | SPEC | 9 files | 10/100BASE-TX | 1 | non-PoE | No | -40 °C up to +105 °C | 1500 | SMT | 350 | 749010 | |||
749013011A | SPEC | 9 files | 10/100BASE-TX | 1 | PoE (up to 350 mA) | No | -40 °C up to +105 °C | 1500 | SMT | 350 | – | |||
7490100161A | SPEC | 9 files | 10/100BASE-TX | 1 | non-PoE | No | -40 °C up to +125 °C | 1500 | SMT | 350 | 749010 | |||
7490120110 | SPEC | 8 files | 10/100BASE-TX | 1 | PoE+ (up to 720 mA) | No | -40 °C up to +85 °C | 1500 | SMT | 120 | 749010 749615 | |||
7490220120 | SPEC | 8 files | 10/100/1000BASE-T | 1 | 4PPoE (up to 350 mA) | No | -40 °C up to +105 °C | 1500 | SMT | 350 | – | |||
7490220121 | SPEC | 8 files | 10/100/1000BASE-T | 1 | 4PPoE (up to 600 mA) | No | -40 °C up to +105 °C | 1500 | SMT | 350 | – | |||
7490220122 | SPEC | 8 files | 10/100/1000BASE-T | 1 | 4PPoE (up to 1000 mA) | No | -40 °C up to +105 °C | 1500 | SMT | 350 | – | |||
749020100A | SPEC | 8 files | 10/100/1000BASE-T | 0.5 | non-PoE | No | -40 °C up to +105 °C | 1500 | SMT | 350 | – | |||
7490220115 | SPEC | 8 files | 10/100/1000BASE-T | 1 | 4PPoE (up to 800 mA) | No | -40 °C up to +85 °C | 1500 | SMT | 350 | – | |||
749010012A | SPEC | 9 files | 10/100BASE-TX | 1 | non-PoE | No | 0 °C up to +70 °C | 1500 | SMT | 350 | – | |||
7490140122B | SPEC | 8 files | 10/100BASE-T | 1 | non-PoE | No | -40 °C up to +85 °C | 4500 | SMT | 350 | – | |||
7490140123B | SPEC | 6 files | 10/100BASE-T | 1 | PoE (up to 350 mA) | No | -40 °C up to +85 °C | 4500 | SMT | 350 | – | |||
749024015C | SPEC | 7 files | 10/100/1000BASE-T | 1 | non-PoE | No | -40 °C up to +105 °C | 1500 | SMT | 350 | – | |||
7490140117C | SPEC | 6 files | 10/100BASE-TX | 1 | non-PoE | No | -40 °C up to +105 °C | 2500 | SMT | 350 | – | |||
7490140142 | SPEC | 6 files | 10/100BASE-T | 1 | PoE (up to 350 mA) | No | -40 °C up to +85 °C | 4000 | SMT | 350 | – | |||
7490140125 | SPEC | 6 files | 10/100BASE-T | 1 | non-PoE | No | -40 °C up to +85 °C | 1500 | SMT | 350 | – | |||
7490140124 | SPEC | 6 files | 10/100BASE-T | 1 | non-PoE | No | -40 °C up to +85 °C | 1500 | SMT | 350 | – | |||
7490140141 | SPEC | 8 files | 10/100BASE-T | 1 | PoE (up to 350 mA) | No | -40 °C up to +85 °C | 4000 | SMT | 350 | – | |||
7490140123 | SPEC | 6 files | 10/100BASE-T | 1 | non-PoE | No | -40 °C up to +85 °C | 1500 | SMT | 350 | – | |||
7490140140 | SPEC | 6 files | 10/100BASE-T | 1 | PoE (up to 350 mA) | No | -40 °C up to +85 °C | 4000 | SMT | 350 | – | |||
749023113C | SPEC | 7 files | 10/100/1000BASE-T | 1 | PoE (up to 350 mA) | No | -40 °C up to +85 °C | 1500 | SMT | 350 | – | |||
749020112B | SPEC | 6 files | 10/100/1000BASE-T | 1 | non-PoE | No | -40 °C up to +105 °C | 1500 | SMT | 350 | – | |||
749020010A | SPEC | 9 files | 1000 Base-T | 1 | non-PoE | No | -40 °C up to +85 °C | 1500 | SMT | 350 | 749010 | |||
749020011A | SPEC | 9 files | 1000 Base-T | 1 | non-PoE | Yes | -40 °C up to +85 °C | 1500 | SMT | 350 | 749010 | |||
749020111A | SPEC | 9 files | 1000 Base-T | 1 | non-PoE | No | 0 °C up to +70 °C | 1500 | SMT | 350 | 749615 | |||
749023010A | SPEC | 9 files | 1000 Base-T | 1 | PoE (up to 350 mA) | No | 0 °C up to +70 °C | 1500 | SMT | 350 | 749615 | |||
7490220123 | SPEC | 8 files | 1000 Base-T | 1 | 4PPoE (up to 1500 mA) | No | -40 °C up to +105 °C | 1500 | SMT | 180 | – | |||
749020022A | SPEC | 8 files | 1000 Base-T | 2 | non-PoE | No | -40 °C up to +85 °C | 1500 | SMT | 350 | – | |||
7490240120 | SPEC | 6 files | 1000 Base-T | 1 | 4PPoE (up to 350 mA) | No | -40 °C up to +105 °C | 4000 | SMT | 350 | – | |||
749020023A | SPEC | 9 files | 1000BASE-T | 1 | non-PoE | No | -40 °C up to +105 °C | 1500 | SMT | 350 | – | |||
7490240121 | SPEC | 6 files | 1000 Base-T | 1 | non-PoE | No | -40 °C up to +85 °C | 1500 | SMT | 350 | – | |||
7490240141 | SPEC | 6 files | 1000 Base-T | 1 | 4PPoE (up to 350 mA) | No | -40 °C up to +85 °C | 4000 | SMT | 350 | – | |||
7490240140 | SPEC | 6 files | 1000 Base-T | 1 | 4PPoE (up to 350 mA) | No | -40 °C up to +85 °C | 4000 | SMT | 350 | – | |||
7490240142 | SPEC | 8 files | 1000 Base-T | 1 | non-PoE | No | -40 °C up to +85 °C | 4000 | SMT | 350 | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
749080010 | SPEC | ||
749082010 | SPEC | ||
7490100110A | SPEC | ||
7490100111A | SPEC | ||
749013011A | SPEC | ||
7490100161A | SPEC | ||
7490120110 | SPEC | ||
7490220120 | SPEC | ||
7490220121 | SPEC | ||
7490220122 | SPEC | ||
749020100A | SPEC | ||
7490220115 | SPEC | ||
749010012A | SPEC | ||
7490140122B | SPEC | ||
7490140123B | SPEC | ||
749024015C | SPEC | ||
7490140117C | SPEC | ||
7490140142 | SPEC | ||
7490140125 | SPEC | ||
7490140124 | SPEC | ||
7490140141 | SPEC | ||
7490140123 | SPEC | ||
7490140140 | SPEC | ||
749023113C | SPEC | ||
749020112B | SPEC | ||
749020010A | SPEC | ||
749020011A | SPEC | ||
749020111A | SPEC | ||
749023010A | SPEC | ||
7490220123 | SPEC | ||
749020022A | SPEC | ||
7490240120 | SPEC | ||
749020023A | SPEC | ||
7490240121 | SPEC | ||
7490240141 | SPEC | ||
7490240140 | SPEC | ||
7490240142 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Design Kit | Samples |
---|
Reference Designs
GB-Ethernet Front End
Reference Designs
GB-Ethernet Front End
- Based on Microchip's EVB-LAN7800LC evaluation board.
- Circuit built on a 4-layer PCB.
- Powered via the USB interface.
- Firmware enables real-time measurements of data rate and bit error rate.
- The electronics board offers two interfaces:
- USB Type C™ (USB 3.1)
- 1 Gigabit RJ45/Ethernet interface
GB PoE+ Ethernet-USB Adapter
GB PoE+ Ethernet-USB Adapter
- Based on the reference design of a 1 Gbit/s Ethernet USB adapter.
- Original design lacked PoE functionality.
- PoE+ functionality added to the design.
- Incorporates Power over Ethernet Plus (PoE+) capability.
- GB PoE+ Ethernet USB Adapter offers three interfaces:
- USB Type-C (USB 3.1)
- RJ45 1 Gbit/s Ethernet interface with integrated PoE function
- Connector for a DC/DC converter with an adjustable output voltage of 6 to 18 V and a maximum output power of 25 W.
Basics of GB-Ethernet interface
Basics of GB-Ethernet interface
- Magnetics module (E.g., WE-LAN): This consists of a transformer and common mode choke (CMC). It reduces common-mode currents, which are unwanted electrical currents that flow in the same direction on both conductors of a twisted-pair cable. Common-mode currents can interfere with the differential signal carrying the data.
- Bob Smith termination: This termination circuit, which includes a capacitor and four resistors, is connected between the differential signal pairs and ground. It reduces susceptibility to interference from unused wires on the RJ45 connector by providing a path for common-mode currents to flow to ground.
Design structure of GB-Ethernet interface
Design structure of GB-Ethernet interface
The GB-Ethernet USB adapter was developed based on the EVBLAN7800LC Evaluation Board from Microchip. The board is available in two different variants: discrete and integrated. The integrated design combines the functionality of the discrete components into fewer, more streamlined modules. This integration results in a potentially more reliable design, reducing PCB space and simplifying assembly.
Discrete Solution Components
Integrated Solution Components
Discrete LAN
Integrated LAN
Additional Questions
- PSE (Power Source Equipment): This is the device that supplies power over the Ethernet cable. In a PoE system, a switch or injector acts as the PSE.
- PD (Powered Device): This is the device that receives power and data over the Ethernet cable. Examples of PoE-powered devices include IP cameras, VoIP phones and wireless access points.
Assortments
Articles from this product series can be found in the following assortments: