LTSpice files
Characteristics
- Product series for mid and high voltage up to 3 kV(DC)
- Mounting style: SMT-Chip
- Ceramic: NP0 (Class I), X7R (Class II)
- Temperature Coefficient:
±30 ppm/°C; ±0.54 % for NP0
±15 % for X7R - Termination: Cu/Ni/Sn
- Recommended soldering: Reflow soldering
- Wave soldering only valid for 0603, 0805; thickness < 0.85 mm
Reference Designs
- RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
Applications
- Ports protection against EFT and surge
- Blocking
- High voltage coupling
- Snubber
Application Notes
- ANP062 LC Filter Design With MLCCs: Why The Applied Voltage Matters
- ANP085 Single Pair Ethernet for Industrial Applications
- ANP098 Effect of layout, vias and design on the blocking quality of filter capacitors
- ANP109 Impedance Spectra of Different Capacitor Technologies
- ANP117 Impact of output capacitor on feedback loop stability of a power supply
- ANP123 Long- and Short-Term Voltage Dependence of Ferroelectric Class 2 MLCCs
- ANS018 EMI Filter Design for Non-Isolated DC/DC Converters
- SN011 Why does the capacity of MLCCs change
Products
All
0603
0805
1206
1210
1808
1812
2220
| Order Code | Datasheet | Simulation | Downloads | Status | C | Tol. C | VR (V (DC)) | Size | Qmin. | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Design Kit | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885342009004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 pF | ±5% | 2000 | 1210 | 600 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | 885342 | ||
| 885342010001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 pF | ±5% | 3000 | 1808 | 600 | – | 10 GΩ | NP0 Class I | 4.5 | 2.03 | 1.25 | 0.5 | 7" Tape & Reel | 885342 | ||
| 885342006001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 pF | ±5% | 250 | 0603 | 600 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885341 | ||
| 885342007004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 15 pF | ±5% | 250 | 0805 | 700 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | ||
| 885342009002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 22 pF | ±5% | 1000 | 1210 | 840 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | 885342 | ||
| 885342008008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 22 pF | ±5% | 1000 | 1206 | 840 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | – | 885342 | ||
| 885342006002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 33 pF | ±5% | 250 | 0603 | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | ||
| 885342007006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 47 pF | ±5% | 500 | 0805 | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885341 | ||
| 885342008001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 47 pF | ±5% | 500 | 1206 | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | 885341 | ||
| 885342010002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 68 pF | ±5% | 3000 | 1808 | 1000 | – | 10 GΩ | NP0 Class I | 4.5 | 2.03 | 1.25 | 0.5 | 7" Tape & Reel | 885342 | ||
| 885342008010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 68 pF | ±5% | 2000 | 1206 | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 1.25 | 0.6 | – | 885342 | ||
| 885342206001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±10% | 250 | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885341 | ||
| 885342207001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±10% | 200 | 0805 | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | ||
| 885342207015 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±10% | 1000 | 0805 | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 885342 | ||
| 885342008004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±5% | 630 | 1206 | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | – | 885341 | ||
| 885342008011 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±5% | 2000 | 1206 | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 1.25 | 0.6 | – | 885342 | ||
| 885342208022 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±10% | 2000 | 1206 | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 1.25 | 0.6 | – | 885342 | ||
| 885342010003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±5% | 3000 | 1808 | 1000 | – | 10 GΩ | NP0 Class I | 4.5 | 2.03 | 2 | 0.5 | 7" Tape & Reel | 885342 | ||
| 885342006003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±5% | 250 | 0603 | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885341 | ||
| 885342008009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±5% | 1000 | 1206 | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 1.25 | 0.6 | – | 885342 | ||
| 885342011002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±5% | 1000 | 1812 | 1000 | – | 10 GΩ | NP0 Class I | 4.5 | 3.2 | 1.25 | 0.5 | 7" Tape & Reel | 885342 | ||
| 885342014230 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±5% | 2000 | 2220 | – | 1000 | 10 GΩ | NP0 Class I | 5.7 | 5 | 2 | 0.85 | 7" Tape & Reel | – | ||
| 885342208016 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 150 pF | ±10% | 1000 | 1206 | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 1.25 | 0.6 | – | 885342 | ||
| 885342009005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 220 pF | ±5% | 2000 | 1210 | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 1.6 | 0.75 | 7" Tape & Reel | 885342 | ||
| 885342209008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 220 pF | ±10% | 2000 | 1210 | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 2.5 | 1.25 | 0.75 | 7" Tape & Reel | 885342 | ||
| 885342006004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 220 pF | ±5% | 250 | 0603 | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | ||
| 885342007001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 220 pF | ±5% | 200 | 0805 | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | ||
| 885342008002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 220 pF | ±5% | 500 | 1206 | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | – | – | ||
| 885342007002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 330 pF | ±5% | 200 | 0805 | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | ||
| 885342206002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 330 pF | ±10% | 250 | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | ||
| 885342006005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±5% | 250 | 0603 | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885341 | ||
| 885342207002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±10% | 200 | 0805 | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | ||
| 885342207007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±10% | 250 | 0805 | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | ||
| 885342207012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±10% | 500 | 0805 | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885341 | ||
| 885342208017 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±10% | 1000 | 1206 | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 1.25 | 0.6 | – | 885342 | ||
| 885342208023 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±10% | 2000 | 1206 | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 1.25 | 0.6 | – | 885342 | ||
| 885342210003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±10% | 3000 | 1808 | – | 2.5 | 10 GΩ | X7R Class II | 4.5 | 2.03 | 2 | 0.5 | 7" Tape & Reel | 885342 | ||
| 885342208005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±10% | 500 | 1206 | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 1.25 | 0.6 | – | 885341 | ||
| 885342210001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 2000 | 1808 | – | 2.5 | 10 GΩ | X7R Class II | 4.5 | 2.03 | 1.25 | 0.5 | 7" Tape & Reel | 885342 | ||
| 885342206003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 250 | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885341 | ||
| 885342007003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±5% | 200 | 0805 | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 885341 | ||
| 885342207003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 200 | 0805 | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | ||
| 885342207008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 250 | 0805 | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | ||
| 885342207013 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 500 | 0805 | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885341 | ||
| 885342008003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±5% | 500 | 1206 | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | – | ||
| 885342008005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±5% | 630 | 1206 | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | – | ||
| 885342208006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 500 | 1206 | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 1.25 | 0.6 | – | – | ||
| 885342208018 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 1000 | 1206 | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 1.25 | 0.6 | – | 885342 | ||
| 885342208024 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 2000 | 1206 | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | 885342 | ||
| 885342009003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±5% | 1000 | 1210 | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 1.6 | 0.75 | 7" Tape & Reel | 885342 | ||
| 885342209006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 1000 | 1210 | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 2.5 | 1.25 | 0.75 | 7" Tape & Reel | 885342 | ||
| 885342209009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 2000 | 1210 | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 2.5 | 1.25 | 0.75 | 7" Tape & Reel | 885342 | ||
| 885342210004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 3000 | 1808 | – | 2.5 | 10 GΩ | X7R Class II | 4.5 | 2.03 | 2 | 0.5 | 7" Tape & Reel | 885342 | ||
| 885342011001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±5% | 500 | 1812 | 1000 | – | 10 GΩ | NP0 Class I | 4.5 | 3.2 | 1.25 | 0.5 | 7" Tape & Reel | – | ||
| 885342211009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 3000 | 1812 | – | 2.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 2 | 0.5 | 7" Tape & Reel | 885342 | ||
| 885342208011 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 630 | 1206 | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 1.25 | 0.6 | – | 885341 | ||
| 885342206004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 nF | ±10% | 250 | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | ||
| 885342008006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 nF | ±5% | 630 | 1206 | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | – | ||
| 885342011003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 nF | ±5% | 1000 | 1812 | 1000 | – | 10 GΩ | NP0 Class I | 4.5 | 3.2 | 2 | 0.5 | 7" Tape & Reel | 885342 | ||
| 885342007005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 nF | ±5% | 250 | 0805 | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 885341 | ||
| 885342008007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 nF | ±5% | 630 | 1206 | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | 885341 | ||
| 885342208019 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 nF | ±10% | 1000 | 1206 | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 1.25 | 0.6 | – | 885342 | ||
| 885342210002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 nF | ±10% | 2000 | 1808 | – | 2.5 | 10 GΩ | X7R Class II | 4.5 | 2.03 | 2 | 0.5 | 7" Tape & Reel | 885342 | ||
| 885342207016 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 nF | ±10% | 1000 | 0805 | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 885342 | ||
| 885342211007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 nF | ±10% | 2000 | 1812 | – | 2.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.5 | 7" Tape & Reel | 885342 | ||
| 885342211010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 nF | ±10% | 3000 | 1812 | – | 2.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 2.5 | 0.5 | 7" Tape & Reel | 885342 | ||
| 885342208007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 nF | ±10% | 500 | 1206 | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 1.25 | 0.6 | – | 885341 | ||
| 885342206005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 nF | ±10% | 250 | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | ||
| 885342208020 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 nF | ±10% | 1000 | 1206 | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 1.25 | 0.6 | 7" Tape & Reel | 885342 | ||
| 885342207004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 nF | ±10% | 200 | 0805 | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | ||
| 885342207009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 nF | ±10% | 250 | 0805 | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885341 | ||
| 885342009001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 nF | ±5% | 200 | 1210 | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 1.6 | 0.75 | 7" Tape & Reel | – | ||
| 885342211001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 nF | ±10% | 200 | 1812 | – | 2.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.5 | 7" Tape & Reel | 885341 | ||
| 885342211008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 nF | ±10% | 2000 | 1812 | – | 2.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 2 | 0.5 | 7" Tape & Reel | 885342 | ||
| 885342208008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 nF | ±10% | 500 | 1206 | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 1.25 | 0.6 | – | 885341 | ||
| 885342009007 | SPEC | – | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 nF | ±5% | 1000 | 1210 | – | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 1.6 | 0.75 | 7" Tape & Reel | – | |
| 885342206006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±10% | 250 | 0603 | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885341 | ||
| 885342207005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±10% | 200 | 0805 | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | ||
| 885342207010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±10% | 250 | 0805 | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 885341 | ||
| 885342207014 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±10% | 500 | 0805 | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 885341 | ||
| 885342208021 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±10% | 1000 | 1206 | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 1.25 | 0.6 | – | 885342 | ||
| 885342211004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±10% | 500 | 1812 | – | 2.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.5 | 7" Tape & Reel | 885341 | ||
| 885342208003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±10% | 250 | 1206 | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 1.25 | 0.6 | – | – | ||
| 885342208009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±10% | 500 | 1206 | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 1.25 | 0.6 | – | 885341 | ||
| 885342208012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±10% | 630 | 1206 | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 1.25 | 0.6 | – | 885341 | ||
| 885342209001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 15 nF | ±10% | 200 | 1210 | – | 2.5 | 6.667 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | ||
| 885342208013 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 15 nF | ±10% | 630 | 1206 | – | 2.5 | 6.667 GΩ | X7R Class II | 3.2 | 1.6 | 1.25 | 0.6 | – | 885341 | ||
| 885342207006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 22 nF | ±10% | 200 | 0805 | – | 2.5 | 4.545 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | ||
| 885342207011 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 22 nF | ±10% | 250 | 0805 | – | 2.5 | 4.545 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 885341 | ||
| 885342209007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 22 nF | ±10% | 1000 | 1210 | – | 2.5 | 4.55 GΩ | X7R Class II | 3.2 | 2.5 | 1.6 | 0.75 | 7" Tape & Reel | 885342 | ||
| 885342208014 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 22 nF | ±10% | 630 | 1206 | – | 2.5 | 4.545 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | 885341 | ||
| 885342208001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 22 nF | ±10% | 200 | 1206 | – | 2.5 | 4.545 GΩ | X7R Class II | 3.2 | 1.6 | 1.25 | 0.6 | – | – | ||
| 885342208010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 22 nF | ±10% | 500 | 1206 | – | 2.5 | 4.545 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | – | ||
| 885342214216 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 22 nF | ±10% | 2000 | 2220 | – | 2.5 | 5 GΩ | X7R Class II | 5.7 | 5 | 2.8 | 0.85 | 7" Tape & Reel | – | ||
| 885342209004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 33 nF | ±10% | 630 | 1210 | – | 2.5 | 3.03 GΩ | X7R Class II | 3.2 | 2.5 | 1.6 | 0.75 | 7" Tape & Reel | 885341 | ||
| 885342208015 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 33 nF | ±10% | 630 | 1206 | – | 2.5 | 3.03 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | 885341 | ||
| 885342208026 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 47 nF | ±10% | 630 | 1206 | – | 2.5 | 2.127 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | – | |
| 885342209005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 68 nF | ±10% | 630 | 1210 | – | 2.5 | 1.471 GΩ | X7R Class II | 3.2 | 2.5 | 2 | 0.75 | 7" Tape & Reel | 885341 | ||
| 885342209002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±10% | 200 | 1210 | – | 2.5 | 1 GΩ | X7R Class II | 3.2 | 2.5 | 1.6 | 0.75 | 7" Tape & Reel | – | ||
| 885342211002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±10% | 200 | 1812 | – | 2.5 | 1 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.5 | 7" Tape & Reel | 885341 | ||
| 885342211005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±10% | 500 | 1812 | – | 2.5 | 1 GΩ | X7R Class II | 4.5 | 3.2 | 2 | 0.5 | 7" Tape & Reel | 885341 | ||
| 885342211006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±10% | 630 | 1812 | – | 2.5 | 1 GΩ | X7R Class II | 4.5 | 3.2 | 2 | 0.5 | 7" Tape & Reel | 885341 | ||
| 885342208002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±10% | 200 | 1206 | – | 2.5 | 1 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | – | ||
| 885342208004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±10% | 250 | 1206 | – | 2.5 | 1 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | – | ||
| 885342214173 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±10% | 1000 | 2220 | – | 2.5 | 1 GΩ | X7R Class II | 5.7 | 5 | 2.5 | 0.85 | 7" Tape & Reel | – | ||
| 885342209003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 220 nF | ±10% | 250 | 1210 | – | 2.5 | 0.455 GΩ | X7R Class II | 3.2 | 2.5 | 2.5 | 0.75 | 7" Tape & Reel | 885341 | ||
| 885342214142 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 220 nF | ±10% | 630 | 2220 | – | 2.5 | 0.5 GΩ | X7R Class II | 5.7 | 5 | 2 | 0.85 | 7" Tape & Reel | – | ||
| 885342211003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 470 nF | ±10% | 250 | 1812 | – | 2.5 | 0.213 GΩ | X7R Class II | 4.5 | 3.2 | 2 | 0.5 | 7" Tape & Reel | 885341 | ||
| 885342214002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | ±10% | 250 | 2220 | – | 2.5 | 0.1 GΩ | X7R Class II | 5.7 | 5 | 2 | 0.85 | 7" Tape & Reel | – | ||
| 885342214001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | ±10% | 630 | 2220 | – | 2.5 | 0.1 GΩ | X7R Class II | 5.7 | 5 | 2.8 | 0.85 | 7" Tape & Reel | – | ||
| 885342214003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 µF | ±10% | 250 | 2220 | – | 2.5 | 0.05 GΩ | X7R Class II | 5.7 | 5 | 2.5 | 0.85 | 7" Tape & Reel | – |
| Order Code | Datasheet | Simulation |
|---|---|---|
| 885342009004 | SPEC | |
| 885342010001 | SPEC | |
| 885342006001 | SPEC | |
| 885342007004 | SPEC | |
| 885342009002 | SPEC | |
| 885342008008 | SPEC | |
| 885342006002 | SPEC | |
| 885342007006 | SPEC | |
| 885342008001 | SPEC | |
| 885342010002 | SPEC | |
| 885342008010 | SPEC | |
| 885342206001 | SPEC | |
| 885342207001 | SPEC | |
| 885342207015 | SPEC | |
| 885342008004 | SPEC | |
| 885342008011 | SPEC | |
| 885342208022 | SPEC | |
| 885342010003 | SPEC | |
| 885342006003 | SPEC | |
| 885342008009 | SPEC | |
| 885342011002 | SPEC | |
| 885342014230 | SPEC | |
| 885342208016 | SPEC | |
| 885342009005 | SPEC | |
| 885342209008 | SPEC | |
| 885342006004 | SPEC | |
| 885342007001 | SPEC | |
| 885342008002 | SPEC | |
| 885342007002 | SPEC | |
| 885342206002 | SPEC | |
| 885342006005 | SPEC | |
| 885342207002 | SPEC | |
| 885342207007 | SPEC | |
| 885342207012 | SPEC | |
| 885342208017 | SPEC | |
| 885342208023 | SPEC | |
| 885342210003 | SPEC | |
| 885342208005 | SPEC | |
| 885342210001 | SPEC | |
| 885342206003 | SPEC | |
| 885342007003 | SPEC | |
| 885342207003 | SPEC | |
| 885342207008 | SPEC | |
| 885342207013 | SPEC | |
| 885342008003 | SPEC | |
| 885342008005 | SPEC | |
| 885342208006 | SPEC | |
| 885342208018 | SPEC | |
| 885342208024 | SPEC | |
| 885342009003 | SPEC | |
| 885342209006 | SPEC | |
| 885342209009 | SPEC | |
| 885342210004 | SPEC | |
| 885342011001 | SPEC | |
| 885342211009 | SPEC | |
| 885342208011 | SPEC | |
| 885342206004 | SPEC | |
| 885342008006 | SPEC | |
| 885342011003 | SPEC | |
| 885342007005 | SPEC | |
| 885342008007 | SPEC | |
| 885342208019 | SPEC | |
| 885342210002 | SPEC | |
| 885342207016 | SPEC | |
| 885342211007 | SPEC | |
| 885342211010 | SPEC | |
| 885342208007 | SPEC | |
| 885342206005 | SPEC | |
| 885342208020 | SPEC | |
| 885342207004 | SPEC | |
| 885342207009 | SPEC | |
| 885342009001 | SPEC | |
| 885342211001 | SPEC | |
| 885342211008 | SPEC | |
| 885342208008 | SPEC | |
| 885342009007 | SPEC | – |
| 885342206006 | SPEC | |
| 885342207005 | SPEC | |
| 885342207010 | SPEC | |
| 885342207014 | SPEC | |
| 885342208021 | SPEC | |
| 885342211004 | SPEC | |
| 885342208003 | SPEC | |
| 885342208009 | SPEC | |
| 885342208012 | SPEC | |
| 885342209001 | SPEC | |
| 885342208013 | SPEC | |
| 885342207006 | SPEC | |
| 885342207011 | SPEC | |
| 885342209007 | SPEC | |
| 885342208014 | SPEC | |
| 885342208001 | SPEC | |
| 885342208010 | SPEC | |
| 885342214216 | SPEC | |
| 885342209004 | SPEC | |
| 885342208015 | SPEC | |
| 885342208026 | SPEC | – |
| 885342209005 | SPEC | |
| 885342209002 | SPEC | |
| 885342211002 | SPEC | |
| 885342211005 | SPEC | |
| 885342211006 | SPEC | |
| 885342208002 | SPEC | |
| 885342208004 | SPEC | |
| 885342214173 | SPEC | |
| 885342209003 | SPEC | |
| 885342214142 | SPEC | |
| 885342211003 | SPEC | |
| 885342214002 | SPEC | |
| 885342214001 | SPEC | |
| 885342214003 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | C | Tol. C | VR (V (DC)) | Size | Qmin. | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Design Kit | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
#askLorandt explains: What miniaturization means for MLCCs and what alternatives are possible
Videos
#askLorandt explains: Influence of DC-Bias on Ceramic Filter Capacitors
Videos
#askLorandt explains: LTspice DC-Bias Simulation for Capacitors
Videos
#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies
Videos
How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic
Videos
Webinar: Introduction to the capacitor technologies and how to use them