OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyESD ProtectionProduct seriesWE-TVS TVS Diode – Standard Series

WE-TVS TVS Diode – Standard Series

WE-TVS TVS Diode – High Speed Series. Low clamping voltage. Rail to Rail protection. Very fast data lines.
Size Dimen­sions 3DL
(mm)
W
(mm)
H
(mm)
Mount
SOT23-3L 2.9 2.4 1.04 SMT
SOT23-6L 2.9 2.8 1.16 SMT
SC70-5L 2 2.2 1 SMT
SC70-6L 2 2.2 1 SMT
DFN1610-2L 1.6 1 0.5 SMT
DFN2020-2L 2 2 0.5 -

Characteristics

  • Fast turn-on
  • Low clamping voltage
  • High ESD withstand voltage
  • Uni- or bidirectional protection
  • Small package
  • Epoxy flame resistant UL94 V-0

Reference Designs

  • RD016 Reference Design Gigabit Ethernet Front End
  • RD022 GB PoE+-Ethernet-USB“ adapter for industrial use with an EMC perspective
  • RD041 Design of a Single Pair Ethernet System with Power over Data Lines (SPoE)

Applications

  • DC power supply
  • USB Power Delivery (PD)
  • Headsets and accessories
  • PDAs
  • Digital cameras
  • MP3-Player
  • Touch Panels
  • Notebooks
  • ESD, EFT and Surge Protection
  • ESD protection in accordance with EN 61000-4-2
    – 8 kV contact discharge
    – 15 kV air discharge

One Pair is all you need.

The WE-LAN AQ is a LAN transformer manufactured by a fully automated production process.

Video and more

Products

All
SOT23-3L
SOT23-6L
SC70-5L
SC70-6L
DFN1610-2L
DFN2020-2L
Order Code Data­sheet Simu­lation Downloads StatusChannelsPolarityVCh max.
(V)
ICh Leak max.
(nA)
VBR min.
(V)
CCh typ.
(pF)
IPeak
(A)
VCh Clamp ESD typ.
(V)
VESD Contact
(kV)
ApplicationDesign KitFilter StickFilter Bag Samples
824045817SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 1 Unidirectional 7 7.8 830 60 10 30 Power Delivery USB 3.1823999
824045812SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 1 Unidirectional 12 13.3 440 38 15 30 Power Delivery USB 3.1
824045810SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 1 Unidirectional 20 22.8 240 24 25.5 30 Power Delivery USB 3.1823999
82931060
82931100
82931061
82931101
824031815SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 1 Unidirectional 5 6 250 80 6 30
824032813SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 1 Bidirectional 3.3 4 280 180 4.7 30
824032815SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 1 Bidirectional 5 6 140 100 6 30
824043810SPEC
5 files Active i| Production is active. Expected lifetime: >10 years. 1 Unidirectional 10 11.2 950 150 13 30
824043817SPEC
5 files Active i| Production is active. Expected lifetime: >10 years. 1 Unidirectional 7 7.8 1650 180 9.5 30
824021SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 2 Unidirectional 5 6.1 55 15 10 18823999
824022SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 2 Bidirectional 5 6.1 12 8 9 12823999
824094024SPEC
4 files Active i| Production is active. Expected lifetime: >10 years. 2 Bidirectional 24 100 26.2 38 6 31 30823999
82402304SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 4 Unidirectional 5 6 13 6 8.5 10823999
82402374SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 4 Unidirectional 5 6 13 6 8.5 10823999
82402305SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 5 Unidirectional 5 6 13 6 8 10823999
82402375SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. 5 Unidirectional 5 6 13 6 8 10
Order Code Data­sheet Simu­lation
824045817SPEC
824045812SPEC
824045810SPEC
824031815SPEC
824032813SPEC
824032815SPEC
824043810SPEC
824043817SPEC
824021SPEC
824022SPEC
824094024SPEC
82402304SPEC
82402374SPEC
82402305SPEC
82402375SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusChannelsPolarityVCh max.
(V)
ICh Leak max.
(nA)
VBR min.
(V)
CCh typ.
(pF)
IPeak
(A)
VCh Clamp ESD typ.
(V)
VESD Contact
(kV)
ApplicationDesign KitFilter StickFilter Bag Samples

Comments

  • The WE-TVS series are high performance designed TVS diodes which include surge rated diodes to protect data lines.

Videos

Würth Elektronik Webinar: EMI issues and EMC Certification

Videos

Würth Elektronik Webinar: Single Pair Ethernet filter design for industry

Videos

Würth Elektronik Webinar: Effective ESD protection with TVS diodes

Videos

Würth Elektronik Webinar: Single Pair Ethernet - Filter Design and Power over Data Line

Videos

Würth Elektronik Webinar: Single Pair Ethernet filter design for industry