LTSpice files
Characteristics
- Suitable for industrial temperatures from –40 °C up to +125 °C
- Different version available from 1.5 kV isolation to 6 kV.
- HPLE version
- Additional CMC for higher attenuation
- Non PoE, PoE and PoE++ up to 2 A
- PoE up to 150 W and speeds up to 1 Gbit/s
- Available in SMT
- Compliant with standards: IEEE 802.3u, IEEE 802.3ab, IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt
- UL Recognized
Reference Designs
Applications
- Compatible to Industrial Ethernet systems like EtherCAT or Profinet
- Compliant with most IC’s for Ethernet applications such as Microchip, Texas Instruments, Broadcom, Linear Technology
- Router, switches, sensors, robotics, automation, IP cameras, IoT applications
Products
| Order Code | Datasheet | Simulation | Downloads | Status | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Design Kit | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 749080010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5/5G Base-T | 1 | non-PoE | No | -40 °C up to +85 °C | 1500 | SMT | 200 | – | ||
| 749082010 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5/5G Base-T | 1 | 4PPoE (up to 1500 mA) | No | -40 °C up to +85 °C | 1500 | SMT | 120 | – | |||
![]() | 7490100110A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 10/100BASE-TX | 1 | non-PoE | No | 0 °C up to +70 °C | 1500 | SMT | 350 | – | ||
![]() | 7490100111A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 10/100BASE-TX | 1 | non-PoE | No | -40 °C up to +105 °C | 1500 | SMT | 350 | 749010 | ||
![]() | 749013011A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 10/100BASE-TX | 1 | PoE (up to 350 mA) | No | -40 °C up to +105 °C | 1500 | SMT | 350 | – | ||
![]() | 7490100161A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 10/100BASE-TX | 1 | non-PoE | No | -40 °C up to +125 °C | 1500 | SMT | 350 | 749010 | ||
![]() | 7490120110 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10/100BASE-TX | 1 | PoE+ (up to 720 mA) | No | -40 °C up to +85 °C | 1500 | SMT | 120 | 749010 749615 | ||
![]() | 7490220120 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 10/100/1000BASE-T | 1 | 4PPoE (up to 350 mA) | No | -40 °C up to +105 °C | 1500 | SMT | 350 | – | ||
![]() | 7490220121 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 10/100/1000BASE-T | 1 | 4PPoE (up to 600 mA) | No | -40 °C up to +105 °C | 1500 | SMT | 350 | – | ||
![]() | 7490220122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10/100/1000BASE-T | 1 | 4PPoE (up to 1000 mA) | No | -40 °C up to +105 °C | 1500 | SMT | 350 | – | ||
![]() | 749020100A | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10/100/1000BASE-T | 0.5 | non-PoE | No | -40 °C up to +105 °C | 1500 | SMT | 350 | – | ||
![]() | 7490220115 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10/100/1000BASE-T | 1 | 4PPoE (up to 800 mA) | No | -40 °C up to +85 °C | 1500 | SMT | 350 | – | ||
![]() | 749010012A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 10/100BASE-TX | 1 | non-PoE | No | 0 °C up to +70 °C | 1500 | SMT | 350 | – | ||
![]() | 7490140122B | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10/100BASE-T | 1 | non-PoE | No | -40 °C up to +85 °C | 4500 | SMT | 350 | – | ||
![]() | 7490140123B | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10/100BASE-T | 1 | PoE (up to 350 mA) | No | -40 °C up to +85 °C | 4500 | SMT | 350 | – | ||
![]() | 749024015C | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10/100/1000BASE-T | 1 | non-PoE | No | -40 °C up to +105 °C | 1500 | SMT | 350 | – | ||
![]() | 7490140117C | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10/100BASE-TX | 1 | non-PoE | No | -40 °C up to +105 °C | 2500 | SMT | 350 | – | ||
![]() | 7490140142 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10/100BASE-T | 1 | PoE (up to 350 mA) | No | -40 °C up to +85 °C | 4000 | SMT | 350 | – | ||
![]() | 7490140125 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10/100BASE-T | 1 | non-PoE | No | -40 °C up to +85 °C | 1500 | SMT | 350 | – | ||
![]() | 7490140124 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10/100BASE-T | 1 | non-PoE | No | -40 °C up to +85 °C | 1500 | SMT | 350 | – | ||
![]() | 7490140141 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10/100BASE-T | 1 | PoE (up to 350 mA) | No | -40 °C up to +85 °C | 4000 | SMT | 350 | – | ||
![]() | 7490140123 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10/100BASE-T | 1 | non-PoE | No | -40 °C up to +85 °C | 1500 | SMT | 350 | – | ||
![]() | 7490140140 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10/100BASE-T | 1 | PoE (up to 350 mA) | No | -40 °C up to +85 °C | 4000 | SMT | 350 | – | ||
![]() | 749023113C | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 10/100/1000BASE-T | 1 | PoE (up to 350 mA) | No | -40 °C up to +85 °C | 1500 | SMT | 350 | – | ||
![]() | 749020112B | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10/100/1000BASE-T | 1 | non-PoE | No | -40 °C up to +105 °C | 1500 | SMT | 350 | – | ||
![]() | 749020010A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 Base-T | 1 | non-PoE | No | -40 °C up to +85 °C | 1500 | SMT | 350 | 749010 | ||
![]() | 749020011A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 Base-T | 1 | non-PoE | Yes | -40 °C up to +85 °C | 1500 | SMT | 350 | 749010 | ||
![]() | 749020111A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 Base-T | 1 | non-PoE | No | 0 °C up to +70 °C | 1500 | SMT | 350 | 749615 | ||
![]() | 749023010A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 Base-T | 1 | PoE (up to 350 mA) | No | 0 °C up to +70 °C | 1500 | SMT | 350 | 749615 | ||
![]() | 7490220123 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 Base-T | 1 | 4PPoE (up to 1500 mA) | No | -40 °C up to +105 °C | 1500 | SMT | 180 | – | ||
![]() | 749020022A | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 Base-T | 2 | non-PoE | No | -40 °C up to +85 °C | 1500 | SMT | 350 | – | ||
![]() | 7490240120 | SPEC | 7 files | NRND i| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | 1000 Base-T | 1 | 4PPoE (up to 350 mA) | No | -40 °C up to +105 °C | 4000 | SMT | 350 | – | ||
![]() | 749020023A | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1000BASE-T | 1 | non-PoE | No | -40 °C up to +105 °C | 1500 | SMT | 350 | – | ||
![]() | 7490240121 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 Base-T | 1 | non-PoE | No | -40 °C up to +85 °C | 1500 | SMT | 350 | – | ||
![]() | 7490240141 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 Base-T | 1 | 4PPoE (up to 350 mA) | No | -40 °C up to +85 °C | 4000 | SMT | 350 | – | ||
![]() | 7490240140 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 Base-T | 1 | 4PPoE (up to 350 mA) | No | -40 °C up to +85 °C | 4000 | SMT | 350 | – | ||
![]() | 7490240142 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 Base-T | 1 | non-PoE | No | -40 °C up to +85 °C | 4000 | SMT | 350 | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 749080010 | SPEC | |
| 749082010 | SPEC | ||
![]() | 7490100110A | SPEC | |
![]() | 7490100111A | SPEC | |
![]() | 749013011A | SPEC | |
![]() | 7490100161A | SPEC | |
![]() | 7490120110 | SPEC | |
![]() | 7490220120 | SPEC | |
![]() | 7490220121 | SPEC | |
![]() | 7490220122 | SPEC | |
![]() | 749020100A | SPEC | |
![]() | 7490220115 | SPEC | |
![]() | 749010012A | SPEC | |
![]() | 7490140122B | SPEC | |
![]() | 7490140123B | SPEC | |
![]() | 749024015C | SPEC | |
![]() | 7490140117C | SPEC | |
![]() | 7490140142 | SPEC | |
![]() | 7490140125 | SPEC | |
![]() | 7490140124 | SPEC | |
![]() | 7490140141 | SPEC | |
![]() | 7490140123 | SPEC | |
![]() | 7490140140 | SPEC | |
![]() | 749023113C | SPEC | |
![]() | 749020112B | SPEC | |
![]() | 749020010A | SPEC | |
![]() | 749020011A | SPEC | |
![]() | 749020111A | SPEC | |
![]() | 749023010A | SPEC | |
![]() | 7490220123 | SPEC | |
![]() | 749020022A | SPEC | |
![]() | 7490240120 | SPEC | |
![]() | 749020023A | SPEC | |
![]() | 7490240121 | SPEC | |
![]() | 7490240141 | SPEC | |
![]() | 7490240140 | SPEC | |
![]() | 7490240142 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Data rate | Ports | PoE | Improved CMRR | Operating Temperature | VT (V (RMS)) | Mount | L (µH) | Design Kit | Samples |
|---|
Reference Designs
GB-Ethernet Front End
Reference Designs
GB-Ethernet Front End
- Based on Microchip's EVB-LAN7800LC evaluation board.
- Circuit built on a 4-layer PCB.
- Powered via the USB interface.
- Firmware enables real-time measurements of data rate and bit error rate.
- The electronics board offers two interfaces:
- USB Type C™ (USB 3.1)
- 1 Gigabit RJ45/Ethernet interface

GB PoE+ Ethernet-USB Adapter
GB PoE+ Ethernet-USB Adapter
- Based on the reference design of a 1 Gbit/s Ethernet USB adapter.
- Original design lacked PoE functionality.
- Incorporates Power over Ethernet Plus (PoE+) capability.
- GB PoE+ Ethernet USB Adapter offers three interfaces:
- USB Type-C (USB 3.1)
- RJ45 1 Gbit/s Ethernet interface with integrated PoE function
- Connector for a DC/DC converter with an adjustable output voltage of 6 to 18 V and a maximum output power of 25 W.

Basics of GB-Ethernet interface
Basics of GB-Ethernet interface
- Magnetics module (E.g., WE-LAN): This consists of a transformer and common mode choke (CMC). It reduces common-mode currents, which are unwanted electrical currents that flow in the same direction on both conductors of a twisted-pair cable. Common-mode currents can interfere with the differential signal carrying the data.
- Bob Smith termination: This termination circuit, which includes a capacitor and four resistors, is connected between the differential signal pairs and ground. It reduces susceptibility to interference from unused wires on the RJ45 connector by providing a path for common-mode currents to flow to ground.

Design structure of GB-Ethernet interface
Design structure of GB-Ethernet interface
The GB-Ethernet USB adapter was developed based on the EVBLAN7800LC Evaluation Board from Microchip. The board is available in two different variants: discrete and integrated. The integrated design combines the functionality of the discrete components into fewer, more streamlined modules. This integration results in a potentially more reliable design, reducing PCB space and simplifying assembly.

Discrete Solution Components

WE-LAN
A separate local area network transformer module.

WR-MJ
A discrete RJ45 Ethernet connector.

WE-TVS
Transient voltage suppressor.
Integrated Solution Components

WE-RJ45LAN
Integrates the RJ45 connector and the transformer (which includes the functions of WE-LAN and the WR-MJ).

WCAP-CSMH
Capacitors for additional filtering and stabilization.

WE-PoE, WE-PoEH, WE-PoE+
Integrate the functionalities of the discrete components like transformers, common mode chokes, and possibly other filtering/protective elements.

WE-SL5
Common mode chokes.
Discrete LAN

WE-LAN LAN Transformer
10/100/1000Base-T

WE-LAN 10G Transformer
10Gbit Base-T

WE-LAN AQ Transformer
10/100/1000Base-T

WE-STST Super Tiny Signal Transformer
10/100/1G/10G Base-T

WE-BMS Transformer
for Battery Management Systems

WE-PLC Transformer
Integrated LAN

WE-RJ45LAN

WE-RJ4510G

WE-RJ45LAN (THR)
Through Hole Reflow

WE-LANMX
IP67 10/100Base-T
Frequently asked questions
- PSE (Power Source Equipment): This is the device that supplies power over the Ethernet cable. In a PoE system, a switch or injector acts as the PSE.
- PD (Powered Device): This is the device that receives power and data over the Ethernet cable. Examples of PoE-powered devices include IP cameras, VoIP phones and wireless access points.
Assortments
Articles from this product series can be found in the following assortments: