- WA-CTIB Two-Way Base Self-AdhesiveMaterial Nylon 66 |Betriebstemperatur -30 °C up to +85 °C
- WA-CHFCHAD Miniature Flat Cable Clamp Self-AdhesiveMaterial PA66 |Betriebstemperatur -30 °C up to +85 °C
- WA-CHFCHAD Removable Flat Cable Clamp Self-AdhesiveMaterial PA66 |Betriebstemperatur -30 °C up to +85 °C
- WA-CHFCHAD Flat Cable Clamp with Arrow-Head, Self-AdhesiveMaterial PA66 |Betriebstemperatur -30 °C up to +85 °C
- WA-CHAD Cable Holder Self-AdhesiveMaterial PA66 |Betriebstemperatur -30 °C up to +85 °C
- WA-CHAD Size Miniature Cable Holder Self-AdhesiveMaterial PA66 |Betriebstemperatur -30 °C up to +85 °C
- WA-CHAD Adhesive Cable Mount Clip, Opening Sideways Type 1Material PA66 |Betriebstemperatur -30 °C up to +85 °C
- WA-CHAD Adhesive Cable Mount Clip, Opening Sideways Type 2Material PA66 |Betriebstemperatur -30 °C up to +85 °C
- WA-CHTW Twister for Cables with Self-Adhesive BaseMaterial Nylon 66 |Betriebstemperatur -30 °C up to +85 °C