Pitch 5.00 mm
- WR-TBL Series 101 - 5.00 mm Horizontal Entry ModularPins 2 bis 3 pcs |Raster 5 mm
- WR-TBL Series 102 - 5.00 mm Horizontal Entry ModularPins 2 bis 3 pcs |Raster 5 mm
- WR-TBL Series 1047 - 5.00 mm Vertical Entry ModularPins 2 bis 3 pcs |Raster 5 mm
- WR-TBL Serie 5027 - 5.00 mm Horizontal Entry ModularPins 2 bis 3 pcs |Raster 5 mm
- WR-TBL Series 111 - 5.00 mm Horizontal Entry ModularPins 2 bis 3 pcs |Raster 5 mm
- WR-TBL Series 126B - Excenter Clamp 5.00mm pitch - Horizontal cable entry - THTPins 2 bis 8 pcs |Raster 5 mm
- WR-TBL Series 1377 - Wire Protector 5.00mm pitch - Horizontal cable entry - THTPins 2 bis 8 pcs |Raster 5 mm
- WR-TBL Series 127B - Excenter Clamp 5.00mm pitch - Vertical cable entry - THTPins 2 bis 8 pcs |Raster 5 mm
- WR-TBL Series 1317 - 5.00 mm Horizontal Entry with Pressure Clamp DivisiblePins 2 bis 8 pcs |Raster 5 mm
- WR-TBL Series 1327 - 5.00 mm - Vertical Entry with Pressure Clamp divisiblePins 2 bis 8 pcs |Raster 5 mm
- WR-TBL Series 1337- 5.00 mm Horizontal Cable Entry w. Pressure ClampPins 4 bis 10 pcs |Raster 5 mm
Artikel Nr. | Datenblatt | Downloads | Pins (pcs) | Anwendung | PCB/Kabel/Panel | Modularity | Typ | Wire Section | Produktserie | Design Kit | Muster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691104700002 | SPEC | 6 Dateien | 2 | Wire Protector | PCB | Ja | Vertikal | 22 to 16 (AWG) 0.34 to 1 (mm²) | WR-TBL Series 1047 - 5.00 mm Vertical Entry Modular | 691001 | |
![]() | 691111710002 | SPEC | 6 Dateien | 2 | Wire Protector | PCB | Ja | Horizontal | 24 to 14 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Series 111 - 5.00 mm Horizontal Entry Modular | 691001 | |
![]() | 691126710002B | SPEC | 6 Dateien | 2 | Pressure Clamp | PCB | Ja | Horizontal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 126B - Excenter Clamp 5.00mm pitch - Horizontal cable entry - THT | 691001 | |
![]() | 691127700002B | SPEC | 6 Dateien | 2 | Pressure Clamp | PCB | Ja | Vertikal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 127B - Excenter Clamp 5.00mm pitch - Vertical cable entry - THT | 691001 | |
![]() | 691131710002 | SPEC | 6 Dateien | 2 | Pressure Clamp Divisible | PCB | Nein | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1317 - 5.00 mm Horizontal Entry with Pressure Clamp Divisible | 691001 | |
![]() | 691132700002 | SPEC | 6 Dateien | 2 | Pressure Clamp Divisible | PCB | Nein | Vertikal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1327 - 5.00 mm - Vertical Entry with Pressure Clamp divisible | 691001 | |
![]() | 691502710002 | SPEC | 6 Dateien | 2 | Pressure Clamp | PCB | Ja | Horizontal | 22 to 14 (AWG) 0.34 to 1.5 (mm²) | WR-TBL Serie 5027 - 5.00 mm Horizontal Entry Modular | – | |
![]() | 691101710002 | SPEC | 6 Dateien | 2 | Wire Protector | PCB | Ja | Horizontal | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular | 691001 | |
![]() | 691102710002 | SPEC | 6 Dateien | 2 | Wire Protector | PCB | Ja | Horizontal | 22 to 14 (AWG) 0.75 to 1.5 (mm²) | WR-TBL Series 102 - 5.00 mm Horizontal Entry Modular | 612690 691001 | |
![]() | 691137710002 | SPEC | 6 Dateien | 2 | Wire Protector | PCB | Nein | Horizontal | 12 to 30 (AWG) 0.5 to 2.5 (mm²) | WR-TBL Series 1377 - Wire Protector 5.00mm pitch - Horizontal cable entry - THT | 612690 691001 | |
![]() | 691102710003 | SPEC | 6 Dateien | 3 | Wire Protector | PCB | Ja | Horizontal | 22 to 14 (AWG) 0.75 to 1.5 (mm²) | WR-TBL Series 102 - 5.00 mm Horizontal Entry Modular | – | |
![]() | 691104700003 | SPEC | 6 Dateien | 3 | Wire Protector | PCB | Ja | Vertikal | 22 to 16 (AWG) 0.34 to 1 (mm²) | WR-TBL Series 1047 - 5.00 mm Vertical Entry Modular | – | |
![]() | 691111710003 | SPEC | 6 Dateien | 3 | Wire Protector | PCB | Ja | Horizontal | 24 to 14 (AWG) 0.2 to 1.5 (mm²) | WR-TBL Series 111 - 5.00 mm Horizontal Entry Modular | – | |
![]() | 691126710003B | SPEC | 6 Dateien | 3 | Pressure Clamp | PCB | Ja | Horizontal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 126B - Excenter Clamp 5.00mm pitch - Horizontal cable entry - THT | – | |
![]() | 691127700003B | SPEC | 6 Dateien | 3 | Pressure Clamp | PCB | Ja | Vertikal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 127B - Excenter Clamp 5.00mm pitch - Vertical cable entry - THT | 612690 | |
![]() | 691131710003 | SPEC | 6 Dateien | 3 | Pressure Clamp Divisible | PCB | Nein | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1317 - 5.00 mm Horizontal Entry with Pressure Clamp Divisible | 612690 | |
![]() | 691132700003 | SPEC | 6 Dateien | 3 | Pressure Clamp Divisible | PCB | Nein | Vertikal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1327 - 5.00 mm - Vertical Entry with Pressure Clamp divisible | – | |
![]() | 691502710003 | SPEC | 6 Dateien | 3 | Pressure Clamp | PCB | Ja | Horizontal | 22 to 14 (AWG) 0.34 to 1.5 (mm²) | WR-TBL Serie 5027 - 5.00 mm Horizontal Entry Modular | – | |
![]() | 691101710003 | SPEC | 6 Dateien | 3 | Wire Protector | PCB | Ja | Horizontal | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular | 612690 | |
![]() | 691137710003 | SPEC | 6 Dateien | 3 | Wire Protector | PCB | Nein | Horizontal | 12 to 30 (AWG) 0.5 to 2.5 (mm²) | WR-TBL Series 1377 - Wire Protector 5.00mm pitch - Horizontal cable entry - THT | – | |
![]() | 691126710004B | SPEC | 6 Dateien | 4 | Pressure Clamp | PCB | Ja | Horizontal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 126B - Excenter Clamp 5.00mm pitch - Horizontal cable entry - THT | – | |
![]() | 691127700004B | SPEC | 6 Dateien | 4 | Pressure Clamp | PCB | Ja | Vertikal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 127B - Excenter Clamp 5.00mm pitch - Vertical cable entry - THT | – | |
![]() | 691131710004 | SPEC | 6 Dateien | 4 | Pressure Clamp Divisible | PCB | Nein | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1317 - 5.00 mm Horizontal Entry with Pressure Clamp Divisible | – | |
![]() | 691132700004 | SPEC | 6 Dateien | 4 | Pressure Clamp Divisible | PCB | Nein | Vertikal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1327 - 5.00 mm - Vertical Entry with Pressure Clamp divisible | – | |
![]() | 691133710004 | SPEC | 6 Dateien | 4 | Wire Protector | PCB | Nein | Horizontal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 1337- 5.00 mm Horizontal Cable Entry w. Pressure Clamp | – | |
![]() | 691137710004 | SPEC | 6 Dateien | 4 | Wire Protector | PCB | Nein | Horizontal | 12 to 30 (AWG) 0.5 to 2.5 (mm²) | WR-TBL Series 1377 - Wire Protector 5.00mm pitch - Horizontal cable entry - THT | – | |
![]() | 691126710005B | SPEC | 6 Dateien | 5 | Pressure Clamp | PCB | Ja | Horizontal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 126B - Excenter Clamp 5.00mm pitch - Horizontal cable entry - THT | – | |
![]() | 691127700005B | SPEC | 6 Dateien | 5 | Pressure Clamp | PCB | Ja | Vertikal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 127B - Excenter Clamp 5.00mm pitch - Vertical cable entry - THT | – | |
![]() | 691131710005 | SPEC | 6 Dateien | 5 | Pressure Clamp Divisible | PCB | Nein | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1317 - 5.00 mm Horizontal Entry with Pressure Clamp Divisible | – | |
![]() | 691132700005 | SPEC | 6 Dateien | 5 | Pressure Clamp Divisible | PCB | Nein | Vertikal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1327 - 5.00 mm - Vertical Entry with Pressure Clamp divisible | – | |
![]() | 691133710005 | SPEC | 6 Dateien | 5 | Wire Protector | PCB | Nein | Horizontal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 1337- 5.00 mm Horizontal Cable Entry w. Pressure Clamp | – | |
![]() | 691137710005 | SPEC | 6 Dateien | 5 | Wire Protector | PCB | Nein | Horizontal | 12 to 30 (AWG) 0.5 to 2.5 (mm²) | WR-TBL Series 1377 - Wire Protector 5.00mm pitch - Horizontal cable entry - THT | – | |
![]() | 691126710006B | SPEC | 6 Dateien | 6 | Pressure Clamp | PCB | Ja | Horizontal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 126B - Excenter Clamp 5.00mm pitch - Horizontal cable entry - THT | – | |
![]() | 691127700006B | SPEC | 6 Dateien | 6 | Pressure Clamp | PCB | Ja | Vertikal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 127B - Excenter Clamp 5.00mm pitch - Vertical cable entry - THT | – | |
![]() | 691131710006 | SPEC | 6 Dateien | 6 | Pressure Clamp Divisible | PCB | Nein | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1317 - 5.00 mm Horizontal Entry with Pressure Clamp Divisible | – | |
![]() | 691132700006 | SPEC | 6 Dateien | 6 | Pressure Clamp Divisible | PCB | Nein | Vertikal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1327 - 5.00 mm - Vertical Entry with Pressure Clamp divisible | – | |
![]() | 691133710006 | SPEC | 6 Dateien | 6 | Wire Protector | PCB | Nein | Horizontal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 1337- 5.00 mm Horizontal Cable Entry w. Pressure Clamp | – | |
![]() | 691137710006 | SPEC | 6 Dateien | 6 | Wire Protector | PCB | Nein | Horizontal | 12 to 30 (AWG) 0.5 to 2.5 (mm²) | WR-TBL Series 1377 - Wire Protector 5.00mm pitch - Horizontal cable entry - THT | – | |
![]() | 691133710007 | SPEC | 6 Dateien | 7 | Wire Protector | PCB | Nein | Horizontal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 1337- 5.00 mm Horizontal Cable Entry w. Pressure Clamp | – | |
![]() | 691126710008B | SPEC | 6 Dateien | 8 | Pressure Clamp | PCB | Ja | Horizontal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 126B - Excenter Clamp 5.00mm pitch - Horizontal cable entry - THT | – | |
![]() | 691127700008B | SPEC | 6 Dateien | 8 | Pressure Clamp | PCB | Ja | Vertikal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 127B - Excenter Clamp 5.00mm pitch - Vertical cable entry - THT | – | |
![]() | 691131710008 | SPEC | 6 Dateien | 8 | Pressure Clamp Divisible | PCB | Nein | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1317 - 5.00 mm Horizontal Entry with Pressure Clamp Divisible | – | |
![]() | 691132700008 | SPEC | 6 Dateien | 8 | Pressure Clamp Divisible | PCB | Nein | Vertikal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | WR-TBL Series 1327 - 5.00 mm - Vertical Entry with Pressure Clamp divisible | – | |
![]() | 691133710008 | SPEC | 6 Dateien | 8 | Wire Protector | PCB | Nein | Horizontal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 1337- 5.00 mm Horizontal Cable Entry w. Pressure Clamp | – | |
![]() | 691137710008 | SPEC | 6 Dateien | 8 | Wire Protector | PCB | Nein | Horizontal | 12 to 30 (AWG) 0.5 to 2.5 (mm²) | WR-TBL Series 1377 - Wire Protector 5.00mm pitch - Horizontal cable entry - THT | – | |
![]() | 691133710009 | SPEC | 6 Dateien | 9 | Wire Protector | PCB | Nein | Horizontal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 1337- 5.00 mm Horizontal Cable Entry w. Pressure Clamp | – | |
![]() | 691133710010 | SPEC | 6 Dateien | 10 | Wire Protector | PCB | Nein | Horizontal | 30 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 1337- 5.00 mm Horizontal Cable Entry w. Pressure Clamp | – |
Muster |
---|
Artikel Nr. | Datenblatt | Downloads | Pins (pcs) | Anwendung | PCB/Kabel/Panel | Modularity | Typ | Wire Section | Produktserie | Design Kit | Muster |
---|