Topology | Buck Converter |
Input voltage | 2.8-6 V |
IC revision | A.0 |
The TPP05608 is a 6-V 6-A synchronous step-down converter with integrated power FETs.The TPP05608 employs current-mode topology to support various applications. With a wide range of switching frequency support, the device can reduce the inductor size. The high precision reference provides output voltage with <1% accuracy over temperature, which is especially useful for low-voltage loads.The TPP05608 has various diagnostics and protections such as undervoltage lock-out (UVLO), power good, current limit, and thermal shutdown.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 860020474012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | 220 µF | 25 | 2000 | -40 °C up to +105 °C | 235 | 55 | 14 | 3.5 | 8 | 11.5 | Ammopack |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 860020474012 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | Samples |
---|