IC manufacturers Ablic

IC manufacturers (97)

Ablic S-85V1A

5.5 V Input, 200 mA Synchronous Step-down Switching Regulator with 10 μA Quiescent Current S-85V1A Series

Overview

TopologyBuck Converter
Input voltage2.2-5.5 V
Output 11.8 V / 0.2 A
IC revision1.2

Description

The S-85V1A Series is a step-down switching regulator which features high efficiency and fast transient response.Since PWM / PFM switching control automatically switches to PFM control when under light load, high efficiency is realized. This IC is suitable for mobile devices and battery powered devices due to introduction of own distinctive COT (Constant On-Time) control.Also, high-density mounting is realized by adopting super-small, thin SNT-6A package. Therefore, the occupancy area including a coil, an input capacitor and an output capacitor can be reduced to 2.0 mm × 4.5 mm = 9.0 mm2, and it contributes to miniaturization of electronic equipment.

Features

  • Current consumption: 10 μA quiescent current
  • Efficiency: 93%
  • Fast transient response: COT control
  • Input voltage: 2.2 V to 5.5 V
  • Output voltage: 0.7 V to 2.5 V, in 0.05 V step / 2.6 V to 3.9 V, in 0.1 V step
  • Output voltage accuracy: ±1.5% (1.0 V ≤ Vout ≤ 3.9 V) / ±15 mV (0.7 V ≤ Vout < 1.0 V)
  • Switching frequency: 1.0 MHz (at PWM operation)
  • High side power MOS FET on-resistance: 450 mΩ
  • Low side power MOS FET on-resistance: 350 mΩ
  • Soft-start function: 1 ms typ.
  • Under voltage lockout function (UVLO): 1.8 V typ. (detection voltage)
  • Thermal shutdown function: 135°C typ. (detection temperature)
  • Overcurrent limit function: 450 mA (at L = 2.2 μH)
  • Automatic recovery type short-circuit protection function: Hiccup control
  • Input and output capacitors: Ceramic capacitor compatible
  • Operation temperature range: Ta = −40°C to +85°C
  • Lead-free (Sn 100%), halogen-free

Typical applications

  • Healthcare equipment
  • Smart meter / Remote control
  • Portable game device
  • Wireless sensor network device / Bluetooth device

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
fres
(MHz)
VOP
(V)
Mount Samples
74438343022SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-MAPI SMT Power Inductor 2.2 1.65 3.3 225 70 80 SMT
Order Code Data­sheet Simu­lation
74438343022SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
fres
(MHz)
VOP
(V)
Mount Samples