Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(15)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(172)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(7)
MindCet
(2)
Monolithic Power Systems
(908)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(31)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(58)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
3391-3420 of 12688 reference designs
Filter values
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_M_MPF_A4_IC2, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
3.3 V / 2 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_M_MPF_A4_IC2, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
1 V / 1.8 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_VRX_A1_IC2, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
0.6 V / 4 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_VRX_A1_IC2, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
0.9 V / 6 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_VRX_A1_IC2, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
1.2 V / 4 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_VRX_A1_IC2, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
1.8 V / 3 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_VRX_A1_IC2, Rev. 1
Other Topology
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_KX7_C2_IC1, Rev. 1
Other Topology
|
V
in
12 V
|
Output
1.5 V / 1.5 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_KX7_C2_IC1, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
1 V / 0.25 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_KX7_C2_IC1, Rev. 1
Other Topology
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_KX7_C2_IC1, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
1.2 V / 0.2 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_KX7_C2_IC1, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
1.8 V / 0.3 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_KX7_C2_IC1, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
1 V / 2 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_AUP_A2, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
0.85 V / 1.2 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_AUP_A2, Rev. 1
Buck Converter
|
V
in
2 V
|
Output
1.8 V / 0.35 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_AUP_A2, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
1.2 V / 3 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_AUP_A2, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
2 V / 0.35 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_AUP_A2, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
3.3 V / 1.5 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_AUP_A2, Rev. 1
Buck Converter
|
V
in
2 V
|
Output
1.8 V / 0.15 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_AUP_A2, Rev. 1
Buck Converter
|
V
in
1.2 V
|
Output
0.9 V / 0.75 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_Z70_A1_IC1, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
1.8 V / 2 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_Z70_A1_IC1, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
1 V / 7 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_Z70_A1_IC1, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
1.2 V / 2 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_Z70_A1_IC1, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
1 V / 5 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_VRX_A1_IC1, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
1.8 V / 0.4 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_VRX_A1_IC1, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
0.85 V / 60 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_VRX_A1_IC1, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
1.2 V / 4 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_VRX_A1_IC1, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
1.8 V / 3 A
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_AX7_A1, Rev. 1
Other Topology
AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_AX7_A1, Rev. 1
Buck Converter
|
V
in
12 V
|
Output
0.95 V / 5.2 A
previous
1
...
112
113
114
115
116
...
423
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes