Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(24)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(172)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(237)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(177)
MikroE
(7)
MindCet
(2)
Monolithic Power Systems
(929)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(32)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(314)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(110)
Pulsiv
(19)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(33)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(57)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(7)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
5941-5970 of 12741 reference designs
Filter values
Monolithic Power Systems MPDIY72401A | Demoboard mEZD72401A-x, Rev. 1
Buck Converter
|
V
in
4.5-36 V
|
Output
1.8 V / 1 A
Monolithic Power Systems MPDIY72401A | Demoboard mEZD72401A-x, Rev. 1
Buck Converter
|
V
in
4.5-36 V
|
Output
2.5 V / 1 A
Monolithic Power Systems MPDIY72401A | Demoboard mEZD72401A-x, Rev. 1
Buck Converter
|
V
in
4.5-36 V
|
Output
1.2 V / 1 A
Monolithic Power Systems MPDIY72401A | Demoboard mEZD72401A-x, Rev. 1
Buck Converter
|
V
in
4.5-36 V
|
Output
3.3 V / 1 A
Monolithic Power Systems MPDIY72402A | Demoboard mEZD72402A-x, Rev. 1
Buck Converter
|
V
in
4.5-36 V
|
Output
1.8 V / 2 A
Monolithic Power Systems MPDIY72402A | Demoboard mEZD72402A-x, Rev. 1
Buck Converter
|
V
in
6.5-36 V
|
Output
5 V / 2 A
Monolithic Power Systems MPDIY72402A | Demoboard mEZD72402A-x, Rev. 1
Buck Converter
|
V
in
4.5-36 V
|
Output
1 V / 2 A
Monolithic Power Systems MPDIY72402A | Demoboard mEZD72402A-x, Rev. 1
Buck Converter
|
V
in
4.5-36 V
|
Output
2.5 V / 2 A
Monolithic Power Systems MPDIY72402A | Demoboard mEZD72402A-x, Rev. 1
Buck Converter
|
V
in
4.5-36 V
|
Output
3.3 V / 2 A
Monolithic Power Systems MPDIY72402A | Demoboard mEZD72402A-x, Rev. 1
Buck Converter
|
V
in
4.5-36 V
|
Output
1.2 V / 2 A
Monolithic Power Systems MPDIY72402A | Demoboard mEZD72402A-x, Rev. 1
Buck Converter
|
V
in
4.5-36 V
|
Output
1.5 V / 2 A
Monolithic Power Systems MPM3680 | Demoboard EVM3680-RE-00A, Rev. 1.0
Buck Converter
|
V
in
8-18 V
|
fsw
200-1000 kHz
|
Output
1.8 V / 6 A
Monolithic Power Systems MPM3682 | Demoboard EVM3682-RE-00A, Rev. 1.0
Buck Converter
|
V
in
8-18 V
|
fsw
200-1000 kHz
|
Output
1.8 V / 10 A
Monolithic Power Systems MPM3683 -20 | Demoboard EVM3683-20-MN-00B, Rev. 1.0
Other Topology
|
V
in
2.7-16 V
|
Output
1.2 V / 15 A
Monolithic Power Systems MPM3683-10 | Demoboard EV3683-10-MN-01A, Rev. 1.0
Other Topology
|
V
in
4-16 V
|
Output
3.3 V / 10 A
Monolithic Power Systems MPM3683-7 | Demoboard EVM3683-7-QN-01A, Rev. 1.0
Other Topology
|
V
in
2.7-16 V
|
fsw
600-1000 kHz
|
Output
1.2 V / 7 A
Monolithic Power Systems MPM3686, Rev. 1.01
Boost Converter
|
V
in
4.5-18 V
|
fsw
200-1000 kHz
|
Output
5 V
Monolithic Power Systems MPM3690 | Demoboard EVM3690-30B-BF-00A, Rev. 1.0
Buck Converter
|
V
in
3.2-16 V
|
Output
1.2 V / 36 A
Monolithic Power Systems MPM3690 | Demoboard EVM3690-30A-BF-00A, Rev. 1.0
Buck Converter
|
V
in
3.2-16 V
|
Output
1.2 V / 18 A
Monolithic Power Systems MPM3690 | Demoboard EVM3690-50A-BF-00A, Rev. 1.0
Buck Converter
|
V
in
3.2-16 V
|
Output
1.2 V / 25 A
Monolithic Power Systems MPM3690 | Demoboard EVM3690-20A-BF-00A, Rev. 1.0
Buck Converter
|
V
in
3.2-16 V
|
Output
1.2 V / 13 A
Monolithic Power Systems MPM3690 | Demoboard EVM3690-50D-BF-00A, Rev. 1.0
Buck Converter
|
V
in
3.2-16 V
|
Output
1.2 V / 50 A
Monolithic Power Systems MPM3690 | Demoboard EVM3690-20B-BF-00A, Rev. 1.0
Buck Converter
|
V
in
3.2-16 V
|
Output
1.2 V / 26 A
Monolithic Power Systems MPM3695 | Demoboard EVM3695-100-BH-00D, Rev. 1,0
Other Topology
|
V
in
4-16 V
|
Output
3.3 V / 600 A
Monolithic Power Systems MPM3695 | Demoboard EVM3695-100-BH-00E, Rev. 1.0
Other Topology
|
V
in
4-16 V
|
Output
3.3 V / 800 A
Monolithic Power Systems MPM3695 | Demoboard EVM3695-100-BH-00B, Rev. 1.0
Other Topology
|
V
in
3.3-16 V
|
Output
1.8 V / 200 A
Monolithic Power Systems MPM3695 | Demoboard EVM3695-100-BH-00A, Rev. 1.0
Other Topology
|
V
in
3.3-16 V
|
Output
1.8 V / 100 A
Monolithic Power Systems MPM3695 | Demoboard EVM3695-100-BH-00C, Rev. 1.0
Other Topology
|
V
in
3.3-16 V
|
Output
1.8 V / 400 A
Monolithic Power Systems MPM54313 | Demoboard EVM54313-BJ-00A, Rev. 1.0
Other Topology
|
V
in
4-16 V
|
Output
3.36 V / 9 A
Monolithic Power Systems MPM81204 | Demoboard EVM81204-BC-00A, Rev. 1.0
Buck Converter
|
V
in
6.5-16 V
|
Outputs
1.2 V / 12 A, 1.8 V / 12 A, 5 V / 5 A, 3.3 V / 5 A
previous
1
...
197
198
199
200
201
...
425
next
Cart
Your cart is empty.
Get samples and quotes