Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(15)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(18)
MindCet
(2)
Monolithic Power Systems
(932)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(31)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(59)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
6151-6180 of 12738 reference designs
Filter values
Monolithic Power Systems MPQ8632-20, Rev. 1.24
Buck Converter
|
V
in
12 V
|
fsw
200-1000 kHz
|
Output
1 V / 20 A
Monolithic Power Systems MPQ8632-4, Rev. 1.24
Buck Converter
|
V
in
12 V
|
fsw
200-1000 kHz
|
Output
1.8 V / 4 A
Monolithic Power Systems MPQ8632-4, Rev. 1.24
Buck Converter
|
V
in
12 V
|
fsw
200-1000 kHz
|
Output
1 V
Monolithic Power Systems MPQ8632-6, Rev. 1.24
Buck Converter
|
V
in
12 V
|
fsw
200-1000 kHz
|
Output
1.8 V / 6 A
Monolithic Power Systems MPQ8632-8, Rev. 1.24
Buck Converter
|
V
in
12 V
|
fsw
200-1000 kHz
|
Output
2.5 V
Monolithic Power Systems MPQ8632-8, Rev. 1.24
Buck Converter
|
V
in
12 V
|
fsw
200-1000 kHz
|
Output
1 V
Monolithic Power Systems MPQ8632-8, Rev. 1.24
Buck Converter
|
V
in
12 V
|
fsw
200-1000 kHz
|
Output
1.8 V / 8 A
Monolithic Power Systems MPQ8632D-12, Rev. 1.0
Buck Converter
|
V
in
12 V
|
fsw
200-1000 kHz
|
Output
3.3 V
Monolithic Power Systems MPQ8632D-12, Rev. 1.0
Buck Converter
|
V
in
12 V
|
fsw
200-1000 kHz
|
Output
1 V
Monolithic Power Systems MPQ8632GLE-4, Rev. 1.24
Buck Converter
|
V
in
12 V
|
fsw
200-1000 kHz
|
Output
1 V
Monolithic Power Systems MPQ8632GLE-4, Rev. 1.24
Buck Converter
|
V
in
12 V
|
fsw
200-1000 kHz
|
Output
1.8 V / 4 A
Monolithic Power Systems MPQ8632GV-20 | Demoboard EVQ8632-V-20-00A, Rev. 1.0
Buck Converter
|
V
in
12 V
|
fsw
200-1000 kHz
|
Output
1 V / 20 A
Monolithic Power Systems MPQ8632GVE-15, Rev. 1.24
Buck Converter
|
V
in
8-18 V
|
fsw
200-1000 kHz
|
Output
1 V / 15 A
Monolithic Power Systems MPQ8632GVE-15, Rev. 1.24
Buck Converter
|
V
in
12 V
|
fsw
200-1000 kHz
|
Outputs
2.5 V, 1 V
Monolithic Power Systems MPQ8632GVE-20 | Demoboard EVQ8632-VE-20-00A, Rev. 1.0
Buck Converter
|
V
in
12 V
|
fsw
200-1000 kHz
|
Output
1 V / 20 A
Monolithic Power Systems MPQ8632H-10, Rev. 1.24
Buck Converter
|
V
in
8-18 V
|
fsw
200-1000 kHz
|
Output
1.8 V / 10 A
Monolithic Power Systems MPQ8632H-10, Rev. 1.24
Buck Converter
|
V
in
12 V
|
fsw
200-1000 kHz
|
Output
1 V
Monolithic Power Systems MPQ8632H-10, Rev. 1.24
Buck Converter
|
V
in
4.5-18 V
|
fsw
200-1000 kHz
|
Output
13 V / 10 A
Monolithic Power Systems MPQ8632H-10, Rev. 1.24
Buck Converter
|
V
in
12 V
|
fsw
200-1000 kHz
|
Output
3.3 V
Monolithic Power Systems MPQ8633A | Demoboard EVQ8633B-L-00A, Rev. 1.0
Buck Converter
|
V
in
8-16 V
|
fsw
600-1000 kHz
|
Output
1.01 V / 20 A
Monolithic Power Systems MPQ8633B | Demoboard EVQ8633B-H-LE-00A, Rev. 1.0
Buck Converter
|
V
in
8-16 V
|
fsw
600-1000 kHz
|
Output
1 V / 20 A
Monolithic Power Systems MPQ8634B | Demoboard EV8634B-LE-00A, Rev. 1.0
Buck Converter
|
V
in
8-16 V
|
fsw
600-1000 kHz
|
Output
1 V / 20 A
Monolithic Power Systems MPQ8636, Rev. 1.23
Buck Converter
|
V
in
12 V
|
fsw
200-1000 kHz
|
Output
1 V / 20 A
Monolithic Power Systems MPQ8636, Rev. 1.23
Buck Converter
|
V
in
12 V
|
fsw
200-1000 kHz
|
Output
1.8 V / 10 A
Monolithic Power Systems MPQ8636, Rev. 1.23
Buck Converter
|
V
in
12 V
|
fsw
200-1000 kHz
|
Output
3.3 V
Monolithic Power Systems MPQ8636, Rev. 1.23
Buck Converter
|
V
in
4.5-18 V
|
fsw
200-1000 kHz
|
Outputs
13 V / 10 A, 13 V / 20 A
Monolithic Power Systems MPQ8636-10, Rev. 1.23
Buck Converter
|
V
in
8-18 V
|
fsw
200-1000 kHz
|
Output
1.8 V / 10 A
Monolithic Power Systems MPQ8636-10, Rev. 1.23
Buck Converter
|
V
in
12 V
|
fsw
200-1000 kHz
|
Output
3.3 V
Monolithic Power Systems MPQ8636-10, Rev. 1.23
Buck Converter
|
V
in
12 V
|
fsw
200-1000 kHz
|
Output
1 V
Monolithic Power Systems MPQ8636-20, Rev. 1.23
Buck Converter
|
V
in
12 V
|
fsw
200-1000 kHz
|
Output
1 V
previous
1
...
204
205
206
207
208
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes