Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
1861-1890 of 12734 reference designs
Filter values
Analog Devices LTC2936 | Demoboard DC2450A-B, Rev. 1
Other Topology
Analog Devices LTC2936 | Demoboard DC2450A-A, Rev. 1
Other Topology
Analog Devices LTC2943 | Demoboard DC1812A-A, Rev. A
Other Topology
|
V
in
3.6-20 V
Analog Devices LTC2943-1 | Demoboard DC1812A-C, Rev. A
Buck-Boost Converter
|
V
in
3.6-20 V
|
Output
4.2 V / 1 A
Analog Devices LTC2944 | Demoboard DC1812A-B, Rev. A
Other Topology
|
V
in
3.6-20 V
Analog Devices LTC2949 | Demoboard DC2732A
Other Topology
Analog Devices LTC2949, Rev. A
Battery Management System
Analog Devices LTC2949 | Demoboard DC2732, Rev. A
Other Topology
Analog Devices LTC2970 | Demoboard DC2467, Rev. 1
Other Topology
Analog Devices LTC2971 | Demoboard DC2875A
Buck Converter
|
V
in
4.5-60 V
|
Outputs
0.3 V, 0.4 V, 0.3 V, 0.4 V
Analog Devices LTC2972 | Demoboard DC2675A, Rev. 1
Buck Converter
|
V
in
4.5-15 V
|
Output
3.3 V
Analog Devices LTC2974 | Demoboard DC1508B-B
Other Topology
Analog Devices LTC2975 | Demoboard DC2428A
Other Topology
|
V
in
4.5-14 V
Analog Devices LTC2975 | Demoboard DC1508B-B
Other Topology
Analog Devices LTC2975 | Demoboard DC2022A, Rev. 1
Buck Converter
|
V
in
6-14 V
|
Outputs
1.5 V / 0.3 A, 1.8 V / 0.3 A, 2.5 V / 0.3 A, 3.3 V / 0.3 A
Analog Devices LTC2975, Rev. 1
Other Topology
Analog Devices LTC2977 | Demoboard DC1508B-A
Other Topology
Analog Devices LTC2978 | Demoboard DC1508B-A
Other Topology
Analog Devices LTC2978A | Demoboard DC1508B-A
Other Topology
Analog Devices LTC2980 | Demoboard DC2198A, Rev. F
Buck Converter
|
V
in
6-14 V
|
Output
3.3 V / 0.3 A
Analog Devices LTC2980-24 | Demoboard DC3097A-KIT
Other Topology
|
V
in
4.5-15 V
Analog Devices LTC3101, Rev. B
Buck Converter
|
V
in
1.8-5.5 V
|
fsw
1020-1520 kHz
|
Outputs
1.8 V / 0.35 A, 3.3 V / 0.8 A, 1.5 V / 0.35 A
Analog Devices LTC3101, Rev. B
Buck Converter
|
V
in
4.3-5.5 V
|
fsw
1020-1520 kHz
|
Outputs
0.8 V / 0.35 A, 1.8 V / 0.35 A, 1.2 V / 0.35 A, 1.5 V / 0.35 A, 3.3 V / 0.8 A
Analog Devices LTC3101, Rev. B
Buck-Boost Converter
|
V
in
4.3-5.5 V
|
fsw
1020-1520 kHz
|
Outputs
1.2 V / 0.35 A, 3.3 V / 0.3 A, 1.8 V / 0.35 A
Analog Devices LTC3103
Buck Converter
|
V
in
3-15 V
|
fsw
930-1550 kHz
|
Output
2.2 V / 0.3 A
Analog Devices LTC3103
Buck Converter
|
V
in
5-9 V
|
fsw
930-1550 kHz
|
Output
3.3 V / 0.3 A
Analog Devices LTC3103
Buck Converter
|
V
in
12 V
|
fsw
930-1550 kHz
|
Output
2.2 V / 0.3 A
Analog Devices LTC3103
Buck Converter
|
V
in
3.6 V
|
fsw
930-1550 kHz
|
Output
2.2 V
Analog Devices LTC3103
Buck Converter
|
V
in
12 V
|
fsw
930-1550 kHz
|
Output
5 V / 0.3 A
Analog Devices LTC3104
Buck Converter
|
V
in
3.6 V
|
fsw
930-1550 kHz
|
Output
2.2 V
previous
1
...
61
62
63
64
65
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes