Topology | Buck Converter |
Input voltage | 5.3-40 V |
The A80804 demo board is designed to aid system designerswith evaluating the operation and performance of Allegro’sA80804 and A80804-1 linear programmable current controllers. The A80804 and A80804-1 are capable of regulating current in four independent LED strings. The A80804 demo board is available in two configurations: one for the A80804 with VSENSE of 500 mV and one for the A80804-1 with VSENSE of 200 mV. The demo board will arrive with a mark on one of the silkscreen boxes in the top right of the demo board to identify which device the demo board was configured for. The demo board has four strings of three white LEDs.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (mm) | Flammability Rating | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 61300211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 5.08 | – | – | – | – | – | – | – | – | – | – | 2 | Single | Pin Header | Straight | 3 | Bag | |
![]() | 61300311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 7.62 | – | – | – | – | – | – | – | – | – | – | 3 | Single | Pin Header | Straight | 3 | Bag | |
![]() | 61300621121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | 7.62 | – | – | – | – | – | – | – | – | – | – | 6 | Dual | Pin Header | Straight | 3 | Bag | |
![]() | 865080645012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | 7.7 | – | 47 µF | 50 | 2000 | -55 °C up to +105 °C | 230 | 700 | 23.5 | 12 | 6.3 | – | – | – | – | – | 15" Tape & Reel | ||
![]() | 97790803111 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SCRW Pan Head Screw w. cross slot M3 | 8 | UL94 V-2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bulk |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 61300211121 | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 61300621121 | SPEC | – |
![]() | 865080645012 | SPEC | |
![]() | 97790803111 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (mm) | Flammability Rating | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|