Topology | Buck Converter |
Input voltage | 4-35 V |
Switching frequency | 250-2400 kHz |
Output 1 | 5 V / 3 A |
IC revision | 2 |
Designed to provide the power supply requirements of nextgeneration car audio and infotainment systems, the A8590provides all the control and protection circuitry to produce ahigh current regulator with ±1.0% output voltage accuracy.The A8590 employs pulse frequency modulation (PFM) todraw less than 50 μA from 12 VIN while supplying 3.3 V/40μA. After startup, the A8590 operates down to at least 3.6 VIN(VIN falling).Features of the A8590 include a PWM/PFM mode control inputto enable PWM (logic high) or PFM (logic low). If the PWM/PFM input is driven by an external clock signal higher than thebase frequency (fOSC) the PWM frequency synchronizes to theincoming clock frequency. The SLEEP input pin commandsan ultra-low current shutdown mode requiring less than 5 μAfor internal circuitry and 10 μA (max) for MOSFET leakageat 16 VIN , 85ºC. The A8590 has external compensationto accommodate a wide range of frequencies and externalcomponents, and provides a power-on reset (NPOR) signalvalidated by the output voltage
Automotive AEC-Q100 qualified
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437349047 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 4.7 | 6.2 | 7.5 | 14.6 | 30.8 | 24 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74437349047 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|