IC manufacturers Allegro Microsystems

IC manufacturers (108)

Allegro Microsystems A8590

Wide Input Voltage, 2.4 MHz, 3.0 A Asynchronous Buck Regulator With Low-IQ Standby, Sleep Mode, External Synchronization, and NPOR Output

Overview

TopologyBuck Converter
Input voltage4-35 V
Switching frequency250-2400 kHz
Output 13.3 V / 3 A
IC revision2

Description

Designed to provide the power supply requirements of nextgeneration car audio and infotainment systems, the A8590provides all the control and protection circuitry to produce ahigh current regulator with ±1.0% output voltage accuracy.The A8590 employs pulse frequency modulation (PFM) todraw less than 50 μA from 12 VIN while supplying 3.3 V/40μA. After startup, the A8590 operates down to at least 3.6 VIN(VIN falling).Features of the A8590 include a PWM/PFM mode control inputto enable PWM (logic high) or PFM (logic low). If the PWM/PFM input is driven by an external clock signal higher than thebase frequency (fOSC) the PWM frequency synchronizes to theincoming clock frequency. The SLEEP input pin commandsan ultra-low current shutdown mode requiring less than 5 μAfor internal circuitry and 10 μA (max) for MOSFET leakageat 16 VIN , 85ºC. The A8590 has external compensationto accommodate a wide range of frequencies and externalcomponents, and provides a power-on reset (NPOR) signalvalidated by the output voltage

Features

Automotive AEC-Q100 qualified

  • Withstands surge voltages up to 40 V
  • Operates as low as 3.4 VIN (typ) with VIN decreasing
  • Utilizes pulse frequency modulation (PFM) to draw onlytens of microamperes from VIN while maintaining keepaliveVOUT
  • PWM/PFM mode control input pin
  • Delivers up to 3.0 A of output current with integrated 110mΩ high voltage MOSFET
  • SLEEP input pin commands ultra-low current shutdownmode
  • Adjustable output voltage with ±1.0% accuracy from0°Cto 85°C, ±1.5% from –40°C to 150°C
  • Programmable switching frequency: 250 kHz to 2.4 MHz
  • Synchronization capability: applying a clock inputto thePWM/PFM input pin will increase the PWMfrequency

Typical applications

  • Audio Systems,Navigation• Home audio
  • □□Instrument Clusters,HVAC

Parts approved by Allegro Microsystems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 1 µH, 11.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current11.4 A
Saturation Current @ 10%14.7 A
Saturation Current @ 30%29 A
DC Resistance10 mΩ
Self Resonant Frequency54 MHz
MountSMT 
–Check availability