IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices AD8656 | Demoboard Si-MB4002A

Low Noise, Precision CMOS Amplifier

Overview

TopologyOther Topology
Input voltage3.3 V
IC revisionA00

Description

The AD8655/AD8656 are the industry’s lowest noise, precision CMOS amplifiers. They leverage the Analog Devices DigiTrim® technology to achieve high dc accuracy.The AD8655/AD8656 provide low noise (2.7 nV/√Hz at 10 kHz), low THD + N (0.0007%), and high precision performance (250 µV max over VCM) to low voltage applications. The ability to swing rail-to-rail at the input and output enables designers to buffer analog-to-digital converters (ADCs) and other wide dynamic range devices in single-supply systems.

Features

  • Low Noise:
  • 2.7 nV/√rHz @ f = 10 kHz
  • Low offset voltage:
  • 250 μV max over Vcm
  • Low Distortion: 0.0008%
  • Offset voltage drift: 0.4 μV/°C typ and 2.3 μV/°C maxBandwidth: 28 MHz
  • Rail-to-rail Input/Output
  • Unity Gain Stable
  • 2.7 V to 5.5 V Operation
  • −40°C to +125°C Operation
  • Qualified for automotive applications

Typical applications

  • Industrial controls, Precision filters
  • Automotive collision avoidance

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1000 Ω, 1200 Ω
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1200 Ω
Maximum Impedance200 MHz 
Rated Current 2550 mA
DC Resistance1.5 Ω
TypeWide Band 
Check availability