IC manufacturers Analog Devices

IC manufacturers (98)

Analog Devices ADBMS1818 | Demoboard EVAL-ADBMS1818

18-Cell Battery Stack Monitor with Daisy Chain Interface

Overview

TopologyBattery Management System

Description

The ADBMS1818 is a multicell battery stack monitor that measures up to 18 series connected battery cells with a total measurement error (TME) of less than 3.0 mV. The cell measurement range of 0 V to 5 V makes the ADBMS1818 suitable for most battery chemistries. All 18 cells can be measured in 290 µs, and lower data acquisition rates can be selected for high noise reduction. Multiple ADBMS1818 devices can be connected in series, permitting simultaneous cell monitoring of long, high voltage battery strings. Each ADBMS1818 has an isoSPI™ interface for high speed, RF immune, long distance communications. Multiple devices are connected in a daisy chain with one host processor connection for all devices. This daisy chain can be operated bidirectionally, ensuring communication integrity, even in the event of a fault along the communication path. The ADBMS1818 can be powered directly from the battery stack or from an isolated supply. The ADBMS1818 includes passive balancing for each cell, with individual pulse-width modulation (PWM) duty cycle control for each cell. Other features include an on-board 5 V regulator, nine general-purpose I/O lines, and a sleep mode, where current consumption is reduced to 6 µA. All registered trademarks and trademarks are the property of their respective owners. Protected by U.S. patents, including 8908779, 9182428, and 9270133.

Features

  • Measures up to 18 battery cells in series
  • 3 mV maximum total measurement error
  • Stackable architecture for high voltage systems
  • Built-in isoSPI interface
  • 1 Mb isolated serial communications
  • Uses a single twisted pair, up to 100 meters
  • Low EMI susceptibility and emissions
  • Bidirectional for broken wire protection
  • 290 µs to measure all cells in a system
  • Synchronized voltage and current measurement
  • 16-bit Δ-Σ ADC with programmable third-order noise filter
  • Passive cell balancing up to 200 mA (maximum) with programmable pulse‑width modulation

Typical applications

  • Backup battery systems, Grid energy storage, Residential energy storage
  • High power portable equipment, UPS

Products

Order Code Data­sheet Downloads Status Product series Samples
750340848SPEC
Active i| Production is active. Expected lifetime: >10 years. Analog Modem Transformer
Order Code Data­sheet
750340848SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples