Topology | Buck Converter |
Input voltage | 2.95-20 V |
Switching frequency | 300-1000 kHz |
Output 1 | 0.6 V |
IC revision | B |
The ADP1870/ADP1871 are versatile current-mode, synchronous step-down controllers that provide superior transient response, optimal stability, and current-limit protection by using a constant on-time, pseudo-fixed frequency with a programmable current-limit, current-control scheme. In addition, these devices offer optimum performance at low duty cycles by utilizing valley current-mode control architecture. This allows the ADP1870/ ADP1871 to drive all N-channel power stages to regulate output voltages as low as 0.6 V.
The ADP1871 is the power saving mode (PSM) version of the device and is capable of pulse skipping to maintain output regulation while achieving improved system efficiency at light loads (see the Power Saving Mode (PSM) Version (ADP1871) section for more information).
Available in three frequency options (300 kHz, 600 kHz, and 1.0 MHz, plus the PSM option), the ADP1870/ADP1871 are well suited for a wide range of applications that require a single-input power supply range from 2.95 V to 20 V. Low voltage biasing is supplied via a 5 V internal LDO.
In addition, an internally fixed soft start period is included to limit input in-rush current from the input supply during startup and to provide reverse current protection during soft start for a pre-charged output. The low-side current-sense, current-gain scheme and integration of a boost diode, along with the PSM/forced pulse-width modulation (PWM) option, reduce the external part count and improve efficiency.
The ADP1870/ADP1871 operate over the −40°C to +125°C junction temperature range and are available in a 10-lead MSOP and LFCSP packages.
Remarks:1.Table 10. External Component Values RecommendedRefer page no.31
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | LR (nH) | IR (A) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744303012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCM SMT High Current Flat Wire Inductor | 120 | 63.9 | 51.2 | 59.8 | 0.325 | 150 | MnZn | 118 | 31 | ||
![]() | 744303022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCM SMT High Current Flat Wire Inductor | 220 | 63.9 | 27 | 34.5 | 0.325 | 80 | MnZn | 180 | 31 | ||
![]() | 744355147 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 470 | 54.9 | 25 | 50 | 0.67 | 100 | WE-PERM | 410 | – | ||
![]() | 744325072 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 720 | 37.8 | 14 | 35 | 1.3 | 115 | Superflux | 600 | – | ||
![]() | 744355090 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 900 | 36 | 11 | 28 | 1.6 | 72 | WE-PERM | 660 | – | ||
![]() | 7443552100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 1000 | 23.1 | 7.5 | 20 | 3.3 | 80 | WE-PERM | 780 | – | ||
![]() | 744325120 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 1200 | 32.6 | 12 | 25 | 1.8 | 75 | Superflux | 1000 | – | ||
![]() | 7443551200 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 2000 | 26.5 | 9 | 22 | 2.6 | 45 | WE-PERM | 1400 | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744303012 | SPEC | |
![]() | 744303022 | SPEC | |
![]() | 744355147 | SPEC | |
![]() | 744325072 | SPEC | |
![]() | 744355090 | SPEC | |
![]() | 7443552100 | SPEC | |
![]() | 744325120 | SPEC | |
![]() | 7443551200 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | LR (nH) | IR (A) | Samples |
---|