IC manufacturers Analog Devices

IC manufacturers (106)

Analog Devices ADP1872 | Demoboard UG-057

ADP1872-EVALZ/ADP1873-EVALZ User Guide

Overview

TopologyBuck Converter
Input voltage13 V
Switching frequency300-1000 kHz
Output 11.8 V / 14 A
IC revisionA

Description

This document describes the evaluation board hardware for the ADP1872/ADP1873 PWM buck controllers. The evaluation boards can be used to evaluate the ADP1872 or ADP1873 and application circuits using these ICs without requiring any additional software.The ADP1872/ADP1873 are versatile current-mode, synchronous step-down controllers that provide superior transient response, optimal stability, and current limit protection by using a constant on-time, pseudo-fixed frequency with a programmable current-sense gain, current-control scheme. The ADP1873 is the power saving mode (PSM) version of the device and is capable of pulse skipping to maintain output regulation while achieving improved system efficiency at light loads (see the ADP1872/ADP1873 data sheet for more information). Both devices are available in a small, 10-lead MSOP package and can operate over the −40°C to +125°C temperature range.The ADP1872/ADP1873 evaluation boards employ a power input voltage (VIN) that ranges between 2.75 V and 20 V and a bias supply voltage (VDD) that ranges between 2.75 V and 5.5 V. Both inputs can be tied together for application input voltage conditions equal to or less than 5.5 V. The evaluation board is available in a fixed-output voltage option (VOUT = 1.8 V), as well as in a 300 kHz, 600 kHz, or 1 MHz switching frequency (test trimmed in production). The ADP1872/ADP1873 evaluation boards offer an output accuracy of 2% over the full temperature range and provide a high input voltage (VIN ± 10%) and a full-scale load current up to 15 A.

Features

  • Wide power input voltage 2.75Vto 20V
  • Bias supply voltage range 2.75V to 5.5V
  • Available in 1.8V Fixed output voltage
  • Available in 300Khz, 600Khz, and 1.0MHZ switching frequency options
  • Available in power saving mode (psm) for light loads (ADP 1873 only)
  • Starts into a prechared or preloaded output

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.2 µH, 32.6 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance1.2 µH
Performance Rated Current32.6 A
Saturation Current @ 10%12 A
Saturation Current @ 30%25 A
DC Resistance1.8 mΩ
Self Resonant Frequency75 MHz
MaterialSuperflux 
Packaging Unit700 
Check availability