Topology | Other Topology |
IC revision | A |
The ADP2450ACPZ-3-EVBZ and ADP2450ASTZ-3-EVBZ evaluation boards provide a complete and compact solution that allows users to evaluate the performance of the ADP2450 with a printed circuit board (PCB) layout. These evaluation boards are compatible with either a current transformer (CT) or an ac current source as the input power source. The main device on the evaluation boards, the ADP2450, integrates a boost shunt controller with power detection, a high efficiency buck regulator, four low offset low power consumption programmable gain amplifiers (PGAs), a low offset operation amplifier, a fast analog trip circuit, and an actuator driver. With an external microcontroller unit (MCU) connected, the evaluation boards are suitable for a quick system evaluation of the circuit breaker application. The MCU is not provided with the evaluation boards.
Order Code | Datasheet | Downloads | Product series | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 61300111121 | SPEC | 6 files | WR-PHD 2.54 mm THT Pin Header | 1 | Single | Pin Header | Straight | 3 | Bag | |
![]() | 61300211121 | SPEC | 6 files | WR-PHD 2.54 mm THT Pin Header | 2 | Single | Pin Header | Straight | 3 | Bag | |
![]() | 61300311121 | SPEC | 6 files | WR-PHD 2.54 mm THT Pin Header | 3 | Single | Pin Header | Straight | 3 | Bag | |
![]() | 61300411121 | SPEC | 6 files | WR-PHD 2.54 mm THT Pin Header | 4 | Single | Pin Header | Straight | 3 | Bag | |
![]() | 61301611121 | SPEC | 6 files | WR-PHD 2.54 mm THT Pin Header | 16 | Single | Pin Header | Straight | 3 | Bag | |
![]() | 61301621121 | SPEC | 6 files | WR-PHD 2.54 mm THT Dual Pin Header | 16 | Dual | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | |
---|---|---|
![]() | 61300111121 | SPEC |
![]() | 61300211121 | SPEC |
![]() | 61300311121 | SPEC |
![]() | 61300411121 | SPEC |
![]() | 61301611121 | SPEC |
![]() | 61301621121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|