| Topology | Buck Converter |
| Input voltage | 2.75-6 V |
| Switching frequency | 500-2500 kHz |
| Output 1 | 1.5 V / 4 A |
| Output 2 | 1 V / 4 A |
| IC revision | 1 |
This user guide describes the evaluation of the ADP5014 andincludes detailed schematics and printed circuit board (PCB)layouts.The ADP5014-EVALZ evaluation board combines four highperformance buck regulators in a 40-lead LFCSP package tomeet the demanding performance and board spacerequirements.Full details on the ADP5014 regulator are provided in theADP5014 data sheet, available from Analog Devices, Inc.Consult the data sheet in conjunction with this user guidewhen working with this evaluation board.
Full featured evaluation board for the ADP5014Compact solution size4-layer high glass transition temperature (TG) PCB forsuperior thermal performanceConvenient connections through vertical printed circuit tailpin headersSupply voltage2.75 V to 6.0 V for PVINxMode option to select manual or sequence enableMode option to select PSM or FPWM operationProgrammable switching frequency from 500 kHz to 2.5 MHzFrequency synchronization input or output
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744383560068 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 0.68 | 13.15 | 12.7 | 7.5 | 75 | 80 | SMT |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 744383560068 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Samples |
|---|