IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices ADP5300

50 mA/500 mA, High Efficiency, Ultralow Power Step-Down Regulator

Overview

TopologyBuck Converter
Input voltage2.15-6.5 V
Output 11.8 V
IC revisionB

Description

The ADP5300 is a high efficiency, ultralow quiescent current step-down regulator that draws only 180 nA quiescent current to regulate the output.The ADP5300 runs from an input supply voltage range of 2.15 V to 6.50 V, allowing the use of multiple alkaline or NiMH, Li-Ion cells, or other power sources. The output voltage is selectable from 0.8 V to 5.0 V by an external VID resistor and factory fuse. The total solution requires only four tiny external components.The ADP5300 can operate between hysteresis mode and pulse-width modulation (PWM) mode via the SYNC/MODE pin. The regulator in hysteresis mode achieves excellent efficiency at a power of less than 1 mW and provides up to 50 mA of output current. The regulator in PWM mode produces a lower output ripple and supplies up to 500 mA of output current. The flexible configuration capability during operation of the device enables very efficient power management to meet both the longest battery life and low system noise requirements.The ADP5300 contains a VOUTOK flag, which monitors the output voltage and runs at a 2 MHz switching frequency in PWM mode. SYNC/MODE can be synchronized to an external clock from 1.5 MHz to 2.5 MHz.The ADP5300 includes an STOP pin that can disable the regulator switching temporarily, in this way a quiet system environment can be achieved to benefit noise sensitive circuitry, such as data conversion, RF data transmission, and analog sensing.Other key features in the ADP5300 include separate enabling, QOD, and safety features such as overcurrent protection (OCP), thermal shutdown (TSD), and input undervoltage lockout (UVLO).The ADP5300 is available in a 10-lead, 3 mm × 3 mm LFCSP rated for a −40°C to +125°C operating temperature range.Multifunction pin names may be referenced by their relevant function only.

Features

  • Input supply voltage range: 2.15 V to 6.50 V
  • Operates down to 2.00 V voltage
  • Ultralow 180 nA quiescent current
  • Selectable output voltage of 0.8 V to 5.0 V
  • ±1.5% output accuracy over full temperature range in PWM mode
  • Selectable hysteresis mode or PWM operation mode
  • Output current
    • Up to 50 mA in hysteresis mode
    • Up to 500 mA in PWM mode
  • VOUTOK flag monitors the output voltage
  • Ultrafast stop switching control
  • 100% duty cycle operation mode
  • 2.0 MHz typical switching frequency in PWM mode with optional SYNC clock range from 1.5 MHz to 2.5 MHz
  • Quick output discharge (QOD) option
  • UVLO, OCP, and TSD protection
  • 10-lead, 3 mm × 3 mm LFCSP
  • −40°C to +125°C operating temperature range

Typical applications

  • Portable and battery-powered equipment
  • Energy (gas and water) metering
  • Medical applications / Keep-alive power supplies

Products

Order Code Data­sheet Replacement Order Code Downloads Status Product seriesL
(µH)
IR
(mA)
IR 2
(mA)
ISAT
(mA)
RDC
(mΩ)
fres
(MHz)
TypeH
(mm)
W
(mm)
Samples
74479889222iSPEC
74479887222A PTN i| Production will be discontinued. Expected lifetime: <2 years.WE-PMI Power Multilayer Inductor 2.2 900 1300 1700 250 50 High Saturation Current 1.2 2
Order Code Data­sheet Replacement Order Code
74479889222iSPEC
74479887222A
Samples
Order Code Data­sheet Replacement Order Code Downloads Status Product seriesL
(µH)
IR
(mA)
IR 2
(mA)
ISAT
(mA)
RDC
(mΩ)
fres
(MHz)
TypeH
(mm)
W
(mm)
Samples