IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices ADP5301

50 mA/500 mA, High Efficiency, Ultralow Power Step-Down Regulator

Overview

TopologyBuck Converter
Input voltage2.15-6.5 V
Output 11.8 V
IC revisionB

Description

The ADP5301 is a high efficiency, ultralow quiescent current step-down regulator that draws only a 180 nA quiescent current to regulate the output at no load.The ADP5301 runs from an input startup voltage range of 2.15 V to 6.50 V, allowing the use of multiple alkaline/NiMH, Li-Ion cells, or other power sources. The output voltage is selectable from 0.8 V to 5.0 V by an external VID resistor and factory fuse. The total solution requires only four tiny external components.The ADP5301 can operate between hysteresis mode and PWM mode via the SYNC/MODE pin. The regulator in hysteresis mode achieves excellent efficiency at a power of less than 1 mW and provides up to 50 mA of output current. The regulator in PWM mode produces a lower output ripple and supplies up to 500 mA of output current. The flexible configuration capability during operation of the device enables very efficient power management to meet both the longest battery life and low system noise requirements.The ADP5301 contains a VOUTOK flag, which monitors the output voltage and runs at a 2 MHz switching frequency in PWM mode. SYNC/MODE can synchronize to an external clock from 1.5 MHz to 2.5 MHz.Other key features in the ADP5301 include separate enabling, quick output discharge (QOD), and safety features such as overcurrent protection (OCP), thermal shutdown (TSD), and input undervoltage lockout (UVLO).The ADP5301 is available in a 9-ball, 1.65 mm × 1.87 mm WLCSP rated for a −40°C to +125°C junction temperature range.

Features

  • Input start-up voltage range: 2.15 V to 6.50 V
  • Operates down to 2.00 V voltage
  • Ultralow 180 nA quiescent current with no load
  • Selectable output voltage of 1.2 V to 3.6 V or 0.8 V to 5.0 V
  • ±1.5% output accuracy over full temperature range in PWM mode
  • Selectable hysteresis mode or PWM operation mode
  • Output current
    • Up to 50 mA in hysteresis mode
    • Up to 500 mA in PWM mode
  • VOUTOK flag monitors the output voltage
  • 100% duty cycle operation mode
  • 2 MHz switching frequency with optional synchronization input from 1.5 MHz to 2.5 MHz
  • QOD option
  • UVLO, OCP, and TSD protection
  • 9-ball, 1.65 mm × 1.87 mm WLCSP
  • −40°C to +125°C junction temperature

Typical applications

  • Portable and battery-powered equipment
  • Energy (gas and water) metering
  • Medical applications / Keep-alive power supplies

Products

Order Code Data­sheet Replacement Order Code Downloads Status Product seriesL
(µH)
IR
(mA)
IR 2
(mA)
ISAT
(mA)
RDC
(mΩ)
fres
(MHz)
TypeH
(mm)
W
(mm)
Samples
74479889222iSPEC
74479887222A PTN i| Production will be discontinued. Expected lifetime: <2 years.WE-PMI Power Multilayer Inductor 2.2 900 1300 1700 250 50 High Saturation Current 1.2 2
Order Code Data­sheet Replacement Order Code
74479889222iSPEC
74479887222A
Samples
Order Code Data­sheet Replacement Order Code Downloads Status Product seriesL
(µH)
IR
(mA)
IR 2
(mA)
ISAT
(mA)
RDC
(mΩ)
fres
(MHz)
TypeH
(mm)
W
(mm)
Samples