IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices ADP5302

50 mA/500 mA, Ultralow Power Step-Down Regulator With Battery Voltage Monitor

Overview

TopologyBuck Converter
Input voltage2.15-6.5 V
Switching frequency1700-2300 kHz
Output 11.8 V

Description

The ADP5302 is a high efficiency, ultralow quiescent current step-down regulator that draws only 240 nA quiescent current to regulate the output at no load.The ADP5302 runs from an input voltage of 2.15 V to 6.50 V, allowing the use of multiple alkaline or NiMH cells, Li-Ion cells, or other power sources. The output voltage is selectable from 0.8 Vto 5.0 V by an external VID resistor and a factory fuse. The total solution requires only four tiny external components. The ADP5302 can operate between hysteresis mode and PWMmode via the SYNC/MODE pin. In hysteresis mode, the regulatorachieves excellent efficiency at less than 1 mW and provides up to 50 mA of output current. In PWM mode, the regulator produces a lower output ripple and supplies up to 500 mA of output current. The flexible configuration capability during operation of the device enables very efficient power management to meet both long battery life and low system noise requirements.The ADP5302 integrates an ultralow power comparator with a factory programmable voltage reference to monitor the input battery voltage. The regulator runs at a 2 MHz switching frequency in PWM mode, and the SYNC/MODE pin can besynchronized to an external clock from 1.2 MHz to 2.5 MHz. The ADP5302 includes an extra STOP pin that can temporarilydisable the regulator switching; in this way, a quiet system environ-ment can be achieved to benefit the noise sensitive circuitry, which includes data conversion, RF data transmission, and analog sensors. Other key features in the ADP5302 include separate enabling,QOD, and safety features, such as overcurrent protection (OCP), thermal shutdown (TSD), and input undervoltage lockout (UVLO).The ADP5302 is available in a 10-lead, 3 mm × 3 mm LFCSPpackage rated for the −40°C to +125°C junction temperature range.

Features

  • Input supply voltage range: 2.15 V to 6.50 V Operates down to 2.00 V Ultralow 240 nA quiescent current with no load
  • Selectable output voltages of 1.2 V to 3.6 V, or 0.8 V to 5.0 V ±1.5% output accuracy over the full temperature range in pulse-width modulation (PWM) mode Selectable hysteresis mode or PWM operation mode
  • Output current
  • Up to 50 mA in hysteresis mode
  • Up to 500 mA in PWM mode VINOK flag to monitor input battery voltage
  • Ultrafast stop switching control
  • 100% duty cycle operation mode 2 MHz switching frequency with optional synchronization
  • input from 1.2 MHz to 2.5 MHz
  • Quick output discharge (QOD) option UVLO, OCP, and TSD protection 10-lead, 3 mm × 3 mm LFCSP package
  • Junction temperature: −40°C to +125°C

Typical applications

  • Energy (gas, water) metering
  • Medical applications
  • Keep-alive power supplies
  • Portable and battery-powered equipment

Products

Order Code Data­sheet Replacement Order Code Downloads Product seriesL
(µH)
IR
(mA)
IR 2
(mA)
ISAT
(mA)
RDC
(mΩ)
fres
(MHz)
TypeH
(mm)
W
(mm)
Samples
74479889222iSPEC
74479887222AWE-PMI Power Multilayer Inductor 2.2 900 1300 1700 250 50 High Saturation Current 1.2 2
Order Code Data­sheet Replacement Order Code
74479889222iSPEC
74479887222A
Samples
Order Code Data­sheet Replacement Order Code Downloads Product seriesL
(µH)
IR
(mA)
IR 2
(mA)
ISAT
(mA)
RDC
(mΩ)
fres
(MHz)
TypeH
(mm)
W
(mm)
Samples