Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
Analog Devices
IC manufacturers
(99)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(27)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(163)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(238)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(2)
Monolithic Power Systems
(931)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(32)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(314)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(102)
Pulsiv
(19)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(33)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(57)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference design
ADP5350
Analog Devices ADP5350
Advanced Battery Management PMIC with Inductive Boost LED and Three LDO Regulators
Overview
Topology
Buck-Boost Converter
Input voltage
2.9-5.5 V
Switching frequency
1350-1650 kHz
Output 1
16 V
Description
Advanced Battery Management PMIC withInductive Boost LED and Three LDO Regulators
Features
Switching mode USB battery charger
High accuracy and programmable charge terminal voltage and charge current
3 MHz buck for high efficiency and small footprint
Tolerant input voltage from −0.5 V to +20 V (USB VVBUSx)
Power path control allows system to operate with dead or missing battery
Compliant with JEITA charge temperature specification
Voltage-based state of charge (SOC) calculation algorithm
Extra low quiescent current in sleep mode
Battery impedance chemistry (Li-Ion) compensation
Battery temperature compensation
No need for external sense resistor
Boost regulator with 5-channel LED driver
Support up to 4 LED in series or in parallel5 independent programmable LED current sinks64 programmable LED current levels (up to 20 mA)
Programmable on and off timer for LED blinkingAdaptive headroom control to maximize the efficiency
Three 150 mA linear LDO regulatorsUltralow IQ with zero load at 1 μA typical for LDO1
Optional load-switch full turn-on modeFull I2C programmability with dedicated interrupt pin
Typical applications
Rechargeable Li-Ion and Li-Ion polymer battery-powered devices
Portable consumer devices / Portable medical devices / Portable instrumentation devices / Wearable devices
More information
Datasheet
IC product information
Cart
Your cart is empty.
Get samples and quotes