Topology | Buck Converter |
Input voltage | 4-5.08 V |
Switching frequency | 2700-3300 kHz |
Output 1 | 4.2 V |
IC revision | A |
This user guide describes the hardware and software for the evaluation of the ADP5350-EVALZ evaluation board, and includes detailed schematics and printed circuit board (PCB) layouts.The ADP5350 combines one high performance buck regulator for single Li-ion/Li-ion polymer battery charging, a fuel gauge, a highly programmable boost regulator for LED backlight illumination, one ultralow quiescent current low dropout (LDO) regulator, and two general-purpose LDO regulators.The ADP5350-EVALZ evaluation board supports an external USB dongle connection and the GUI software allows the user to evaluate the comprehensive functionalities provided by the I2C interface.The ADP5350 operates over the −40°C to +125°C junction temperature range and is available in a 32-lead, 5 mm × 5 mm LFCSP package and a 32-ball, 3 mm × 3 mm WLCSP package.Full details on the device are provided in the ADP5350 data sheet, available from Analog Devices, Inc., which must be consulted in conjunction with this evaluation board user guide.