Topology | Buck-Boost Converter |
Input voltage | 4-55 V |
Switching frequency | 600-1400 kHz |
Output 1 | 55 V |
The ADPL76030 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the features of the ADPL76030, a synchronous 4-switch buck-boost DC/DC controller in a 28-lead 4 mm x 5 mm QFN package. The proprietary peak-buck, peak-boost current-mode control scheme allows adjustable and synchronizable 600 kHz to 1.4 MHz fixed frequency operation, or internal 25% triangle spread-spectrum frequency modulation for low EMI. The board accepts a continuous 4 V to 25 V input voltage with transient voltage up to 55 V. Various test points are available for monitoring (PGOOD and ISMON) and control (EN/UVLO, CTRL, and SYNC). Optional EMI input, output, and gate resistor component placeholders are included to support the option of adding, if required.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74437336010 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 1 | 8.6 | 7.4 | 14.2 | 14 | 60 | SMT | 2 | – | 2.8 | – | – | – | – | |||
62000621121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Dual Pin Header | – | – | – | – | – | – | THT | 6 | Dual | – | Pin Header | Straight | 2 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74437336010 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | ||
62000621121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|