Topology | Flyback Converter |
The circuit shown in Figure 1 provides a complete, fully isolated, and highly flexible, 4-channel analog output system suitable for industrial grade programmable logic controllers (PLCs), distributed control system (DCS), and other industrial process control applications that require ±5 V or ±10 V voltage and 4 mA to 20 mA current outputs with HART connectivity.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744042100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 10 | 1.3 | 1 | 45 | SMT | ||
750343958 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | – | – | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|