IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices LT1533 | Demoboard DC230A-A

Ultra Low Noise Bipolar Output DC/DC Converter

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage5 V
Output 112 V / 0.15 A
Output 2-12 V / 0.15 A

Description

DC230 demonstrates the LT1533CS in a bipolar-output DC/DC converter. Four versions of thedemo board are available, covering the most common output requirements. For example, versionA generates +12V and –12V from a 5V input with a total output power of 1.8W.

Features

Remark: Schematic pdf and BOM pdf's are added with EVM board.

Products

Order Code Data­sheet Downloads Status Product series Samples
750030802SPEC
Active i| Production is active. Expected lifetime: >10 years. Push-Pull Transformer
Order Code Data­sheet
750030802SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples