IC manufacturers Analog Devices

IC manufacturers (99)

Analog Devices LT3470A

Micropower Buck Regulator with Integrated Boost and Catch Diodes

Overview

TopologyBoost Converter
Input voltage4-40 V
Output 116 V

Description

The LT3470A is a micropower step-down DC/DC converter that integrates a 440mA power switch, catch diode and boost diode into low profile 2mm × 3mm DFN package. The LT3470A combines Burst Mode and continuous operation to allow the use of tiny inductor and capacitors while providing a low ripple output to loads of up to 250mA.With its wide input range of 4V to 40V, the LT3470A can regulate a wide variety of power sources, from 2-cell Li-Ion batteries to unregulated wall transformers and lead-acid batteries. Quiescent current in regulation is just 35μA in a typical application while a zero current shutdown mode disconnects the load from the input source, simplifying power management in battery-powered systems. Fast current limiting and hysteretic control protects the LT3470A and external components against shorted outputs, even at 40V input. The LT3470A has higher output current and improved start-up and dropout performance compared to the LT3470.

Features

  • Low Quiescent Current: 35μA at 12VIN to 3.3VOUT
  • Integrated Boost and Catch Diodes
  • Input Range: 4V to 40V
  • 3.3V at 250mA from 4V to 40V Input
  • 5V at 250mA from 5.7V to 40V Input
  • Low Output Ripple: <10mV
  • <1μA in Shutdown Mode
  • Output Voltage: 1.25V to 16V
  • Hysteretic Mode Control
    • Low Ripple Burst Mode® Operation at Light Loads
    • Continuous Operation at Higher Loads
  • Solution Size as Small as 50mm2
  • Low Profile (0.75mm) 2mm × 3mm Thermally Enhanced 8-Lead DFN Package

Typical applications

  • Automotive battery regulation / industrial supplies / wall transformer regulation
  • Power for portable products, distributed supply regulation

More information

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Version Samples
74408942330SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-SPC SMT Power Inductor 33 0.75 1.1 0.5 12 SMT
Order Code Data­sheet Simu­lation
74408942330SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Version Samples