IC manufacturers Analog Devices

IC manufacturers (103)

Analog Devices LT3579

6A Boost/Inverting DC/DC Converter with Fault Protection

Overview

TopologySEPIC Buck-Boost Topology
Input voltage3-33 V
Switching frequency200-2500 kHz
Output 13.3 V / 3.4 A
IC revisionA

Description

The LT®3579 is a PWM DC/DC converter with built-in fault protection features to aid in protecting against output Shorts,input/outputovervoltage, and overtemperature conditions.The part consists of a 42V master switch, and a 42V slave switch that can be tied together for a total current limit of 6A.The LT3579 is ideal for many local power supply designs. It can be easily configured in Boost, SEPIC, Inverting, or Flyback configurations, and is capable of generating 12V at 1.7A, or –12V at 1.2A from a 5V input. In addition, the LT3579’s slave switch allows the part to be configured in high voltage, high power charge pump topologies that are very efficient and require fewer components than traditional circuits.The LT3579’s switching frequency range can be set between 200kHz and 2.5MHz. The part may be clocked internally at a frequency set by the resistor from the RT pin to ground, or it may be synchronized to an external clock. A buffered version of the clock signal is driven out of the CLKOUT pin, and may be used to synchronize other compatible switching regulator ICs to the LT3579.The LT3579 also features innovative SHDN pin circuitry that allows for slowly varying input signals and an adjustable undervoltage lockout function. Additional features such as frequency foldback and soft-start are integrated. The LT3579 is available in 20-lead TSSOP and 20-pin 4mm × 5mm QFN packages.

Features

  • 6A, 42V Combined Power Switch
  • Output Short Circuit Protection
  • Wide Input Range: 2.5V to 16V Operating, 40V Maximum Transient
  • LT3579-1: Dual-Phase Capable
  • Master/Slave (3.4A/2.6A) Switch Design
  • User Configurable Undervoltage Lockout
  • Easily Configurable as a Boost, SEPIC, Inverting, or Flyback Converter
  • Low VCESAT Switch: 250mV at 5.5A (Typical)
  • Can be Synchronized to External Clock
  • Can Synchronize other Switching Regulators
  • High Gain SHDN Pin Accepts Slowly Varying Input Signals
  • 20-Lead TSSOP and 20-Pin 4mm × 5mm QFN Packages.

Typical applications

  • TFT-LCD Bias Supplies
  • Local Power Supply
  • Automotive Engine Control Unit (ECU) Power
  • Vacuum Flourescent Display (VFD) Bias Supplies

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L1(µH)
L2(µH)
IR(A)
IR 2(A)
ISAT(A)
RDC1 typ(Ω)
RDC2 typ(Ω)
RDC1 max(Ω)
RDC2 max(Ω)
fres(MHz)
Type
SamplesAvailability & Sample
SPECWE-DD SMT Shielded Coupled Inductor, 3.3 µH, 3.3 µH
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance 13.3 µH
Inductance 23.3 µH
Rated Current7.1 A
Rated Current 27.1 A
Saturation Current12 A
DC Resistance 10.016 Ω
DC Resistance 20.016 Ω
DC Resistance 10.021 Ω
DC Resistance 20.021 Ω
Self Resonant Frequency30 MHz
TypeCrossed 
Check availability