Topology | Boost Converter |
Input voltage | 3.2-30 V |
Switching frequency | 200-2500 kHz |
Output 1 | 44 V / 0.03 A |
IC revision | B |
The LT3598 is a fixed frequency step-up DC/DC converter designed to drive up to six strings of LEDs at an output voltage up to 44V. LED dimming can be achieved with analog dimming on the CTRL pin, and with pulse width modulation dimming on the PWM pin. The LT3598 accurately regulates LED current even when the input voltage is higher than the LED output voltage. The switching frequency is programmable from 200kHz to 2.5MHz through an external resistor.
Additional features include programmable overvoltage protection, switching frequency synchronization to an external clock, LED current derating based on junction temperature and/or LED temperature, LED string disable control, OPENLED alert pin and output voltage limiting when all LED strings are disconnected. The LT3598 is available in a thermally enhanced 24-lead (4mm × 4mm) QFN and 24-lead TSSOP packages.
Remarks
Order Code | Datasheet | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
74454068 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD3 SMT Power Inductor | 7 | 2.2 | 4.1 | 0.055 | 33 | ||
74454010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD3 SMT Power Inductor | 10 | 2 | 3.2 | 0.065 | 25 |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Samples |
---|