IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices LT3748

100V Isolated Flyback Controller

Overview

TopologyFlyback Converter
Input voltage9-16 V
Output 112 V / 2.6 A

Description

The LT3748 is a switching regulator controller specifically designed for the isolated flyback topology and capable of high power. It drives a low side external N-channel power MOSFET from an internally regulated 7V supply. No third winding or opto-isolator is required for regulation as the part senses the isolated output voltage directly from the primary-side flyback waveform.

The LT3748 utilizes boundary mode to provide a small magnetic solution without compromising load regulation. Operating frequency is set by load current and transformer magnetizing inductance. The gate drive of the LT3748 combined with a suitable external MOSFET allow it to deliver load power up to several tens of watts from input voltages as high as 100V.

The LT3748 is available in a high voltage 16-lead MSOP package with four leads removed.

Features

  • 5V to 100V Input Voltage Range
  • 1.9A Average Gate Drive Source and Sink Current
  • Boundary Mode Operation
  • No Transformer Third Winding or Opto-Isolator Required for Regulation
  • Primary-Side Winding Feedback Load Regulation
  • VOUT Set with Two External Resistors
  • INTVCC Pin for Control of Gate Driver Voltage
  • Programmable Soft Start
  • Programmable Undervoltage Lockout
  • Available in MSOP Package

Typical applications

  • Isolated Industrial Power Supplies, High Power Automotive Supplies
  • Military and High Temperature Applications, Isolated Telecom Converters

Products

Order Code Data­sheet Downloads Status Product series Samples
750313394SPEC
Active i| Production is active. Expected lifetime: >10 years. Flyback Transformer
Order Code Data­sheet
750313394SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples