| Topology | Flyback Converter |
| Input voltage | 3-24 V |
| Switching frequency | 100-300 kHz |
| Output 1 | 300 V / 9 A |
| Output 2 | 300 V / 3 A |
| Output 3 | 300 V / 6 A |
| IC revision | A |
The LT® 3750 is a flyback converter designed to rapidly charge large capacitors to a user-adjustable target voltage. A patented boundary mode control scheme minimizes transition losses and reduces transformer size. The transformer turns ratio and two external resistors easily adjust the output voltage. A low 78mV current sense accurately limits peak switch current and also helps to maximize efficiency. With a wide input voltage range, the LT3750 can operate from a variety of power sources. A typical application can charge a 100µF capacitor to 300V in less than 300ms.The CHARGE pin gives full control of the LT3750 to the user. The DONE pin indicates when the capacitor has reached its programmed value and the part has stopped charging.
| Order Code | Datasheet | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (mA) | L (µH) | n | ISAT (A) | LS (µH) | VT (V (AC)) | Size | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 750032051 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FB 3751 Flyback Transformer for LT3751 | 3 - 24 V (DC) | 300 | 150 | 10 | 1:10 | 5 | 0.05 | 1000 | EFD20 | |
![]() | 750032052 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FB 3751 Flyback Transformer for LT3751 | 3 - 24 V (DC) | 300 | 150 | 10 | 1:10 | 10 | 0.3 | 1000 | EFD20 | |
| 750032050 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | – | – | – | – | – | – | – | – | – |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Product series | VIN | VOut1 (V) | IOut1 (mA) | L (µH) | n | ISAT (A) | LS (µH) | VT (V (AC)) | Size | Samples |
|---|