IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices LT3750

Capacitor Charger Controller

Overview

TopologyFlyback Converter
Input voltage3-24 V
Switching frequency100-300 kHz
Output 114 V
IC revisionA

Description

The LT® 3750 is a flyback converter designed to rapidly charge large capacitors to a user-adjustable target voltage. A patented boundary mode control scheme minimizes transition losses and reduces transformer size. The transformer turns ratio and two external resistors easily adjust the output voltage. A low 78mV current sense accurately limits peak switch current and also helps to maximize efficiency. With a wide input voltage range, the LT3750 can operate from a variety of power sources. A typical application can charge a 100µF capacitor to 300V in less than 300ms.The CHARGE pin gives full control of the LT3750 to the user. The DONE pin indicates when the capacitor has reached its programmed value and the part has stopped charging.

Features

  • Charges Any Size Capacitor
  • Easily Adjustable Output Voltage
  • Drives High Current NMOS FETs
  • Primary-Side Sense—No Output Voltage Divider Necessary
  • Wide Input Range: 3V to 24V
  • Drives Gate to VCC – 2V
  • Available in 10-Lead MS Package.Remarks:-ReferTable 1. Recommenddeed transformerPage no 8

Typical applications

  • Professional Photoflash Systems
  • High Voltage Power Supply
  • Electric Fences

Products

Order Code Data­sheet Downloads Status Product seriesVINVOut1
(V)
IOut1
(mA)
L
(µH)
nISAT
(A)
LS
(µH)
VT
(V (AC))
Size Samples
750032051SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years.WE-FB 3751 Flyback Transformer for LT3751 3 - 24 V (DC) 300 150 10 1:10 5 0.05 1000 EFD20
750032052SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years.WE-FB 3751 Flyback Transformer for LT3751 3 - 24 V (DC) 300 150 10 1:10 10 0.3 1000 EFD20
750032050SPEC
Active i| Production is active. Expected lifetime: >10 years. Flyback Transformer
Order Code Data­sheet
750032051SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

750032052SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

750032050SPEC
Samples
Order Code Data­sheet Downloads Status Product seriesVINVOut1
(V)
IOut1
(mA)
L
(µH)
nISAT
(A)
LS
(µH)
VT
(V (AC))
Size Samples