IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT3753 | Demoboard DC2306A

Active Clamp Synchronous Forward Controller

Overview

TopologyForward Converter
Input voltage10-54 V
Switching frequency100-500 kHz
Output 155 V / 1.5 A
IC revisionA - DC2306A

Description

Demonstration circuit 2306A is an active clamp forwardconverter featuring the LT®3753.This circuit was designed to demonstrate the high level ofperformance and efficiency that can be attained with theLT3753. It operates at 100kHz and produces a regulated54V, 1.5A output from a wide input voltage range of 10Vto 54V, making it suitable for telecom, industrial, and otherapplications. The output voltage of this circuit is jumperselectable between 54V and 48V.The DC2306 circuit features soft-start which preventsoutput voltage overshoot during startup or when recoveringfrom overload condition.

Features

SYMBOL PARAMETER CONDITIONS MIN TYP MAX UNITSVIN Input Supply Range 10 54 VVOUT Output Voltage 53 54 55 VIOUT Maximum Output Current, Continuous 1.5 AfSW Switching (Clock) Frequency 100 kHzVOUT P-P Output Ripple VIN = 12V, IOUT = 1.5A (20MHz BW) 40 mVP–PIREG Output Regulation Line and Load (10VIN to 54VIN, 0A to 1.5AOUT) ±0.1 %POUT/PIN Efficiency (See Figure 2) VIN =12V, IOUT = 1.5A 93 %

Typical applications

  • Industrial, Automotive and Military Systems
  • 48V Telecommunication Isolated Power Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 2, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
Check availability
SPECWR-PHD Pin Header, 3, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Pins
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
Check availability