IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices LT3753

5000V @0.5mA Output from 12V Input Flyback Converter

Overview

TopologyFlyback Converter
Input voltage8.5-42 V
Switching frequency100-500 kHz
Output 15.2 V / 5 A
Output 22.6 V / 0.02 A
IC revisionA

Description

The LT®3753 is a current mode PWM controller optimized for an active clamp forward converter topology, allowing up to 100V input operation.

A programmable volt-second clamp allows primary switch duty cycles above 50% for high switch, transformer and rectifier utilization. Active clamp control reduces switch voltage stress and increases efficiency. A synchronous output is available for controlling secondary side synchronous rectification.

The LT3753 is available in a 38-lead plastic TSSOP package with missing pins for high voltage spacings.

Features

  • Input Voltage Range: 8.5V to 100V
  • Programmable Volt-Second Clamp
  • High Efficiency Control: Active Clamp, Synchronous Rectification, Programmable Delays
  • Short-Circuit (Hiccup Mode) Overcurrent Protection
  • Programmable Soft-Start/Stop
  • Programmable OVLO and UVLO with Hysteresis
  • Programmable Frequency (100kHz to 500kHz)
  • Synchronizable to an External Clock

Typical applications

  • Industrial, Automotive and Military Systems
  • 48V Telecommunication Isolated Power Supplies