IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices LT3758

High Input Voltage, Boost, Flyback, SEPIC and Inverting Controller

Overview

TopologyBoost Converter
Input voltage10-40 V
Switching frequency100-1000 kHz
Output 148 V / 2.5 A
IC revisionF

Description

The LT3758/LT3758A are wide input range, current mode, DC/DC controllers which are capable of generating either positive or negative output voltages. They can be configured as either a boost, flyback, SEPIC or inverting converter. The LT3758/LT3758A drive a low side external N-channel power MOSFET from an internal regulated 7.2V supply. The fixed frequency, current-mode architecture results in stable operation over a wide range of supply and output voltages.The operating frequency of LT3758/LT3758A can be set with an external resistor over a 100kHz to 1MHz range, and can be synchronized to an external clock using the SYNC pin. A minimum operating supply voltage of 5.5V, and a low shutdown quiescent current of less than 1μA, make the LT3758/LT3758A ideally suited for batterypowered systems.The LT3758/LT3758A feature soft-start and frequency foldback functions to limit inductor current during start-up and output short-circuit. The LT3758A has improved load transient performance compared to the LT3758.

Features

  • Wide Input Voltage Range: 5.5V to 100V
  • Positive or Negative Output Voltage Programming with a Single Feedback Pin
  • Current Mode Control Provides Excellent Transient Response
  • Programmable Operating Frequency (100kHz to 1MHz) with One External Resistor
  • Synchronizable to an External Clock
  • Low Shutdown Current < 1μA
  • Internal 7.2V Low Dropout Voltage Regulator
  • Programmable Input Undervoltage Lockout with Hysteresis
  • Programmable Soft-Start
  • Small 10-Lead DFN (3mm × 3mm) and MSOPE Packages

Typical applications

  • Telecom
  • Industrial
  • Automotive

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Samples
7443641000SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-HCF SMT High Current Inductor 10 34.95 32.6 37 2.64 13
Order Code Data­sheet Simu­lation
7443641000SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Samples