Topology | SEPIC Buck-Boost Topology |
Input voltage | 5.5-100 V |
Switching frequency | 300 kHz |
Output 1 | 24.72 V / 1 A |
IC revision | B |
Demonstration circuit 1342B features the LT3758AEMSE in a 300kHz SEPIC converter circuit, designed for a 24V output from a 18V to 72V input. The LT3758A operates over an input range of 5.5V to 100V, and features a novel FBX pin architecture, which allows it to be connected directly to a resistor divider from either a positive output voltage or a negative output voltage.
TheLT3758Aoperatesover an input range of 5.5Vto 100V, suitable for automotive, telecom and industrial applications. It also exhibits a low shutdown current of 1µA, making it ideal for battery-operated systems. Thanks to a novel FBX pin architecture, the LT3758A can be connected directly to a resistor divider from either a positive output voltage or a negative output voltage to ground. It also packs many popular features such as soft-start, input under voltage lockout, adjustable frequency and clock synchronization in a small 10-lead MSOP package or a 3mm × 3mm QFNpackage.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L1 (µH) | L2 (µH) | IR (A) | IR 2 (A) | ISAT (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | fres (MHz) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744870470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-DD SMT Shielded Coupled Inductor | 47 | 47 | 1.45 | 1.45 | 3.1 | 0.125 | 0.125 | 0.15 | 0.15 | 5 | Crossed |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L1 (µH) | L2 (µH) | IR (A) | IR 2 (A) | ISAT (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | fres (MHz) | Type | Samples |
---|