| Topology | Flyback Converter |
| Input voltage | 90-265 V |
| Switching frequency | 0.5-150 kHz |
| Output 1 | 3.3 V / 6 A |
| IC revision | A |
The LT®3798 is a constant-voltage/constant-current isolated flyback controller that combines active power factor correction (PFC) with no opto-coupler required for output voltage feedback into a single-stage converter. A LT3798 based design can achieve a power factor of greater than 0.97 by actively modulating the input current, allowing compliance with most Harmonic Current Emission requirements.
The LT3798 is well suited for a wide variety of off-line applications. The input range can be scaled up or down, depending mainly on the choice of external components. Efficiencies higher than 86% can be achieved with output power levels up to 100W. In addition, the LT3798 can easily be designed into high DC input applications.
Remarks:-Refer page 14Table 1. Predesigned Transformers-Typical Specification,Unless Otherwise Noted
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437349010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 13.4 | 13 | 25.8 | 51 | – | 1 | 6.5 | – | – | – | 7.3 | 6.6 | 4.8 | SMT | ||
![]() | 7448640418 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FC Common Mode Power Line Choke | – | – | – | – | 0.4 | 43000 | 2880 | 250 | 2000 | MnZn | 21.3 | 16.6 | 22.5 | THT | ||
![]() | 750311431 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | – | – | – | – | – | – | 750 | – | – | – | – | 14.73 | 9.27 | 14.73 | THT | |
| 750811101 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Offline Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 74437349010 | SPEC | |
![]() | 7448640418 | SPEC | |
![]() | 750311431 | SPEC | – |
| 750811101 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
|---|