IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices LT3799

Offline Isolated Flyback LED Controller with Active PFC

Overview

TopologyFlyback Converter
Input voltage170-270 V
Switching frequency25-300 kHz
Output 148 V / 0.35 A
IC revisionA

Description

The LT3799 is an isolated flyback controller with power factor correction specifically designed for driving LEDs. The controller operates using critical conduction mode allowing the use of a small transformer. Using a novel current sensing scheme, the controller is able to deliver a well regulated current to the secondary side without using an opto-coupler. A strong gate driver is included to drive an external high voltage MOSFET. Utilizing an onboard multiplier, the LT3799 typically achieves power factors of 0.97. The FAULT pin provides notification of open and short LED conditions.

The LT3799 uses a micropower hysteretic start-up to efficiently operate at offline input voltages, with a third winding to provide power to the part. An internal LDO provides a well regulated supply for the part’s internal circuitry and gate driver.

Features

  • Isolated PFC LED Driver with Minimum Number of External Components
  • TRIAC Dimmable
  • VIN and VOUT Limited Only by External Components
  • Active Power Factor Correction (Typical PFC > 0.97)
  • Low Harmonic Content
  • No Opto-Coupler Required
  • Accurate Regulated LED Current (±5% Typical)
  • Open LED and Shorted LED Protection
  • Thermally Enhanced 16-lead MSOP Package
  • Isolated PFC LED Driver with Minimum Number of External Components
  • TRIAC Dimmable
  • VIN and VOUT Limited Only by External Components
  • Active Power Factor Correction (Typical PFC > 0.97)
  • Low Harmonic Content
  • No Opto-Coupler Required
  • Accurate Regulated LED Current (±5% Typical)
  • Open LED and Shorted LED Protection
  • Thermally Enhanced 16-lead MSOP Package

Typical applications

  • Offline 4W to 100W+ LED Applications
  • High DC VIN LED Applications

Products

Order Code Data­sheet Downloads Status Product series Samples
7508151504SPEC
Active i| Production is active. Expected lifetime: >10 years. Offline Transformer
Order Code Data­sheet
7508151504SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples