IC manufacturers Analog Devices

IC manufacturers (97)

Analog Devices LT3845

High Voltage Synchronous Current Mode Step-Down Controller with Adjustable Operating Frequency

Overview

TopologyBuck Converter
Input voltage9-16 V
Switching frequency100-500 kHz
Output 15 V / 10 A
IC revisionD

Description

The LT® 3845 is a high voltage, synchronous, current mode controller used for medium to high power, high effi ciency supplies. It offers a wide 4V to 60V input range (7.5V minimum start-up voltage). An onboard regulatorsimplifi es the biasing requirements by providing IC power directly from VIN.

Burst Mode® operation maintains high effi ciency at light loads by reducing IC quiescent current to 120μA. Light load effi ciency is also improved with the reverse inductor current inhibit function which supports discontinuousoperation.

Additional features include adjustable fi xed operating frequency that can be synchronized to an external clock for noise sensitive applications, gate drivers capable of driving large N-channel MOSFETs, a precision undervoltage lockout, 10μA shutdown current, short-circuit protection and a programmable soft-start.

The LT3845 is available in a 16-lead thermally enhanced TSSOP package and 16-pin through hole N package.

Features

  • High Voltage Operation: Up to 60V
  • Synchronizable Up to 600kHz
  • Adjustable Constant Frequency: 100kHz to 500kHz
  • Output Voltages Up to 36V
  • Adaptive Nonoverlap Circuitry Prevents Switch Shoot-Through
  • Reverse Inductor Current Inhibit for Discontinuous Operation Improves Efficiency with Light Loads
  • Programmable Soft-Start
  • 120μA No Load Quiescent Current
  • 10μA Shutdown Supply Current
  • 1% Regulation Accuracy
  • Standard Gate N-Channel Power MOSFETs
  • Current Limit Unaffected by Duty Cycle
  • Reverse Overcurrent Protection
  • 16-Lead Thermally Enhanced TSSOP Package, 16-Pin PDIP

Typical applications

  • Avionics and Industrial Control Systems
  • 48V Telecom Power Supplies
  • Distributed Power Converters
  • 12V and 42V Automotive and Heavy Equipment