Topology | Boost Converter |
Input voltage | 7-36 V |
Switching frequency | 1880-2120 kHz |
Output 1 | 35 V / 0.04 A |
IC revision | A |
Demonstration circuit 2176A features the LT®3909, a2-string × 50mA, 2MHz step-up LED driver with ±1.8%current matching.The LT3909 precisely regulates two LED strings for equalcurrent, supports LED dimming that reduces brightnessdown to a 1/40,000 ratio, protects against faults and alsoreports faults. The LT3909 consists of a step-up converterwith a fixed 2MHz switching frequency and current sourcesfor the LED strings.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74437324068 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 6.8 | 2.35 | 2.4 | 4.75 | 172 | 29 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74437324068 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|