| Topology | Boost Converter |
| Input voltage | 4-36 V |
| Switching frequency | 200-2500 kHz |
| Output 1 | 34 V / 330 A |
Demonstration circuit DC2857A is a 36V 2A synchronous 2MHz boost LED driver featuring the LT3922-1. It drives a single string of LEDs at 330mA up to 34V when VIN is between 7V and 28V. It runs down to 4VIN with reduced ILED and can withstand VIN as high as 36V, but has overvoltage lockout (OVLO) set for 28V for this application. DC2857A runs at 2MHz switching frequency. Spread spectrum frequency modulation (SSFM) can be turned on with a simple jumper, reducing EMI. DC2857A comes with low EMI features including optimized layout, SSFM and input EMI filter. It passes CISPR 25 class 5 conducted and radiated EMI. It is protected against both open and short LED conditions and reports the faults.The LT3922-1 has an input voltage range from 2.8V to 36V. Its internal synchronous 2A 40V switches allow up to 34V of LEDs on the output with room for over voltage protection and overshoot during an open LED event. It has adjustable switching frequency between 200kHz and 2.5MHz. It can be synchronized to an external source or programmed with SSFM for low EMI. The PWMTG highside PWM MOSFET driver assists with short-circuit protection and versatility. LT3922-1 can be configured as a boost, boost-buck, or buck mode LED driver and maintain all of its low EMI, PWM dimming, and fault diagnostic features.The LT3922-1 can be PWM dimmed with an external PWM signal or an internally-generated PWM signal. DC2857A has a jumper that can be set to switch between internallygenerated PWM signal, externally-generated PWM signal, and no PWM signal (100% on). It can be analog dimmed with a control voltage on its control pin (CTRL). When run with both PWM dimming and spread spectrum, the spread spectrum aligns itself with the PWM signal for flicker-free operation.Small ceramic input and output capacitors are used to save space and cost. The board is designed with tiny, high frequency capacitors on both sides of the VOUT pins for a reduction in radiated EMI. The open LED overvoltage protection uses the IC’s constant voltage regulation loop to regulate the output to approximately 37.5V if the LED string is opened, although it may reach almost 40V peak during transient from running LEDs to open. There is a protection diode from LED+ to GND to prevent negative ringing during a short-circuit. The output current can be monitored through the ISMON output pin.Undervoltage and overvoltage lockout can be adjusted on the circuit with a few simple resistor choices.There is an EMI filter on the input of DC2857A. Please follow the recommend layout and four-layer thickness of DC2857A for low EMI applications.The LT3922-1 data sheet gives a complete description of the part, operation and applications information. The LT3922EUFD-1 is assembled in a 28-lead plastic 4mm × 5mm QFN package with a thermally enhanced ground pad. Proper board layout is essential for maximum thermal performance. See the data sheet section Layout Considerations.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | Mount | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Pins (pcs) | Pitch (mm) | Rows | H (mm) | Gender | IR (mA) | Packaging | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437324047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 4.7 | 2.95 | 2.45 | 5.4 | 31 | SMT | – | – | – | – | 105 | – | 2 | – | – | 1.8 | – | – | – | ||
![]() | 742792040 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | SMT | 600 | 700 | 150 MHz | 2000 | 150 | High Current | – | – | – | 0.0009 | – | 1500 | – | ||
![]() | 742792097 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | SMT | 1500 | 1800 | 70 MHz | 1000 | 300 | High Current | – | – | – | 0.9 | – | 700 | – | ||
![]() | 60800213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | – | – | – | – | – | – | – | – | – | – | – | – | 2 | 2 | – | – | Jumper | 3000 | Bag | |
![]() | 62000311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header | – | – | – | – | – | THT | – | – | – | – | – | Straight | 3 | 2 | Single | – | Pin Header | 2000 | Bag | |
![]() | 62000621121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header | – | – | – | – | – | THT | – | – | – | – | – | Straight | 6 | 2 | Dual | – | Pin Header | 2000 | Bag |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 74437324047 | SPEC | |
![]() | 742792040 | SPEC | |
![]() | 742792097 | SPEC | |
![]() | 60800213421 | SPEC | – |
![]() | 62000311121 | SPEC | – |
![]() | 62000621121 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | Mount | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Pins (pcs) | Pitch (mm) | Rows | H (mm) | Gender | IR (mA) | Packaging | Samples |
|---|