Topology | Boost Converter |
Input voltage | 8-20 V |
Switching frequency | 200-2000 kHz |
Output 1 | 24 V / 0.5 A |
It is an LT Journal, Synchronous, Low EMI LED DriverFeatures Integrated Switches andInternal PWM Dimming
±2% LED Current Regulation±2% Output Voltage Regulation5000:1 PWM Dimming at 100Hz128:1 Internal PWM DimmingSpread-Spectrum Frequency ModulationSilent Switcher® Architecture for Low EMIOperates in Boost, Buck Mode and Buck-Boost Mode2.8V to 36V Input Voltage RangeUp to 34V LED String Voltage2A, 40V Internal Switches200kHz to 2MHz with SYNC FunctionAnalog or Duty Cycle LED Current ControlOpen/Short LED Protection and Fault IndicationThermally Enhanced 28-Pin (4mm × 5mm) QFN
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74437324068 | SPEC | 8 files | WE-LHMI SMT Power Inductor | 6.8 | 2.35 | 2.4 | 4.75 | 172 | 29 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74437324068 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|