Topology | Buck Converter |
Input voltage | 14-40 V |
Output 1 | 22 V |
Design Note 556 - Mathew GrantThe LT®3952 monolithic LED driver includes a 4A, 60VDMOS power switch, excellent for driving high currentLEDs in buck mode. Among its many features is aninput current sense amplifier, which can be leveragedto provide built-in LED voltage limiting in buck mode.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74437346047 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 4.7 | 5.35 | 7.5 | 15.5 | 40 | 22 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74437346047 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|