Topology | Buck Converter |
Input voltage | 12-40 V |
Switching frequency | 2000-3000 kHz |
Output 1 | 30 V / 3 A |
IC revision | A |
The LT®3952A is a current mode step-up DC/DC converter with an internal, 60V, 80mΩ DMOS power switch. The LT3952A is specifically designed to drive high power LEDs in multiple configurations. It combines input and output current regulation loops with output voltage regulation to operate as a flexible current/voltage source.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437346047 | SPEC | 8 files | WE-LHMI SMT Power Inductor | 4.7 | 5.35 | 7.5 | 15.5 | 40 | 22 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74437346047 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|